TIDT263 March 2022
Efficiency data is shown in the following tables.
| IOUT (J4) | VOUT (J4) | IIN (J1) | VIN (J1) | Eff (J1) |
|---|---|---|---|---|
|
0.00 |
13.594 |
0.013 |
48.03 |
0.0% |
|
0.10 |
12.442 |
0.042 |
48.03 |
61.7% |
|
0.20 |
12.325 |
0.070 |
48.03 |
73.3% |
|
0.30 |
12.264 |
0.094 |
48.02 |
81.5% |
|
0.40 |
12.225 |
0.125 |
48.02 |
81.5% |
|
0.50 |
12.197 |
0.155 |
48.02 |
81.9% |
|
0.60 |
12.174 |
0.180 |
48.01 |
84.5% |
|
0.80 |
12.135 |
0.233 |
48.00 |
86.8% |
|
1.00 |
12.108 |
0.294 |
48.00 |
85.8% |
|
1.20 |
12.081 |
0.349 |
48.01 |
86.5% |
|
1.40 |
12.052 |
0.403 |
48.01 |
87.2% |
|
1.60 |
12.022 |
0.458 |
48.00 |
87.5% |
|
1.80 |
11.992 |
0.513 |
48.01 |
87.6% |
|
2.00 |
11.960 |
0.568 |
48.00 |
87.7% |
|
2.10 |
11.944 |
0.596 |
48.00 |
87.7% |
| IOUT (J4) | VOUT (J4) | IIN (J3) | VIN (J3) | Eff (J3) | VIN (VDD,PGND) | Eff (CONV) |
|---|---|---|---|---|---|---|
|
0.00 |
13.765 |
0.015 |
48.03 |
0.0% |
47.69 |
0.0% |
|
0.10 |
12.509 |
0.043 |
48.03 |
60.6% |
47.64 |
61.1% |
|
0.20 |
12.378 |
0.071 |
48.02 |
72.6% |
47.61 |
73.2% |
|
0.30 |
12.311 |
0.095 |
48.01 |
81.0% |
47.59 |
81.7% |
|
0.40 |
12.270 |
0.125 |
48.01 |
81.8% |
47.56 |
82.6% |
|
0.50 |
12.239 |
0.155 |
48.00 |
82.3% |
47.54 |
83.0% |
|
0.60 |
12.215 |
0.180 |
48.00 |
84.8% |
47.52 |
85.7% |
|
0.80 |
12.179 |
0.231 |
48.03 |
87.8% |
47.52 |
88.8% |
|
1.00 |
12.152 |
0.292 |
48.01 |
86.7% |
47.48 |
87.7% |
|
1.20 |
12.126 |
0.345 |
48.01 |
87.9% |
47.45 |
88.9% |
|
1.40 |
12.098 |
0.399 |
48.01 |
88.4% |
47.42 |
89.5% |
|
1.60 |
12.069 |
0.453 |
48.02 |
88.8% |
47.42 |
89.9% |
|
1.80 |
12.040 |
0.506 |
48.02 |
89.2% |
47.39 |
90.4% |
|
2.00 |
12.009 |
0.560 |
48.01 |
89.3% |
47.35 |
90.6% |
|
2.10 |
11.992 |
0.587 |
48.01 |
89.4% |
47.34 |
90.6% |