TIDT259 March 2022
Efficiency data is shown in the following table.
| IOUT (J13 - A) | VOUT (J13 - V) | IIN (J1 - A) | VIN (J1 - V) | Efficiency (End to End - %) |
VIN (C23 - V) | Efficiency (%) | POUT (W) |
|---|---|---|---|---|---|---|---|
|
0.000 |
15.690 |
0.011 |
48.02 |
0.0% |
47.38 |
0.0% |
0.00 |
|
0.005 |
14.880 |
0.012 |
48.02 |
12.9% |
47.37 |
13.1% |
0.07 |
|
0.010 |
14.226 |
0.014 |
48.02 |
21.2% |
47.37 |
21.5% |
0.14 |
|
0.015 |
13.897 |
0.016 |
48.02 |
27.1% |
47.36 |
27.5% |
0.21 |
|
0.020 |
13.696 |
0.017 |
48.02 |
33.6% |
47.35 |
34.0% |
0.27 |
|
0.025 |
13.521 |
0.019 |
48.01 |
37.1% |
47.34 |
37.6% |
0.34 |
|
0.030 |
13.413 |
0.021 |
48.01 |
39.9% |
47.34 |
40.5% |
0.40 |
|
0.035 |
13.239 |
0.022 |
48.01 |
43.9% |
47.33 |
44.5% |
0.46 |
|
0.040 |
13.185 |
0.024 |
48.01 |
45.8% |
47.32 |
46.4% |
0.53 |
|
0.045 |
13.139 |
0.026 |
48.01 |
47.4% |
47.32 |
48.1% |
0.59 |
|
0.050 |
13.035 |
0.028 |
48.01 |
48.5% |
47.31 |
49.2% |
0.65 |
|
0.060 |
12.970 |
0.031 |
48.01 |
52.3% |
47.30 |
53.1% |
0.78 |
|
0.070 |
12.865 |
0.034 |
48.01 |
55.2% |
47.30 |
56.0% |
0.90 |
|
0.080 |
12.826 |
0.038 |
48.01 |
56.2% |
47.29 |
57.1% |
1.03 |
|
0.090 |
12.746 |
0.041 |
48.01 |
58.3% |
47.28 |
59.2% |
1.15 |
|
0.100 |
12.700 |
0.044 |
48.01 |
60.1% |
47.27 |
61.1% |
1.27 |
|
0.125 |
12.604 |
0.053 |
48.01 |
61.9% |
47.25 |
62.9% |
1.58 |
|
0.133 |
12.588 |
0.055 |
48.01 |
63.4% |
47.24 |
64.4% |
1.67 |
|
0.150 |
12.545 |
0.060 |
48.01 |
65.3% |
47.22 |
66.4% |
1.88 |
|
0.175 |
12.517 |
0.069 |
48.01 |
66.1% |
47.23 |
67.2% |
2.19 |
|
0.200 |
12.493 |
0.079 |
48.01 |
65.9% |
47.20 |
67.0% |
2.50 |
|
0.250 |
12.455 |
0.096 |
48.00 |
67.6% |
47.16 |
68.8% |
3.11 |
|
0.500 |
12.349 |
0.156 |
48.00 |
82.5% |
47.08 |
84.1% |
6.17 |
|
0.750 |
12.293 |
0.236 |
48.00 |
81.4% |
46.99 |
83.1% |
9.22 |
|
1.000 |
12.244 |
0.307 |
48.00 |
83.1% |
46.90 |
85.0% |
12.24 |
|
1.250 |
12.228 |
0.376 |
48.00 |
84.7% |
46.82 |
86.8% |
15.29 |
|
1.500 |
12.211 |
0.444 |
48.01 |
85.9% |
46.76 |
88.2% |
18.32 |
|
1.750 |
12.193 |
0.513 |
48.00 |
86.7% |
46.67 |
89.1% |
21.34 |
|
2.000 |
12.173 |
0.582 |
48.01 |
87.1% |
46.61 |
89.7% |
24.35 |
|
2.250 |
12.151 |
0.651 |
48.02 |
87.5% |
46.51 |
90.3% |
27.34 |
|
2.330 |
12.143 |
0.673 |
48.01 |
87.6% |
46.48 |
90.4% |
28.29 |
|
2.500 |
12.126 |
0.720 |
48.01 |
87.7% |
46.45 |
90.6% |
30.32 |
|
2.750 |
12.100 |
0.790 |
48.01 |
87.7% |
46.36 |
90.9% |
33.28 |
|
3.000 |
12.074 |
0.860 |
48.01 |
87.7% |
46.29 |
91.0% |
36.22 |
|
3.250 |
12.046 |
0.930 |
48.01 |
87.7% |
46.20 |
91.1% |
39.15 |
|
3.500 |
12.016 |
1.000 |
48.01 |
87.6% |
46.12 |
91.2% |
42.06 |
|
3.750 |
11.984 |
1.071 |
48.01 |
87.4% |
46.05 |
91.1% |
44.94 |