TIDT239A April   2021  – July 2021

 

  1. 1Description
  2. 2Test Prerequisites
    1. 2.1 Voltage and Current Requirements
    2. 2.2 Dimensions
  3. 3Testing and Results
    1. 3.1 Switching Frequency
    2. 3.2 Standby Power Consumption
    3. 3.3 Tiny Load Power Consumption
    4. 3.4 Average and 10% Load Efficiency
    5. 3.5 Efficiency Graphs
    6. 3.6 Thermal Images
    7. 3.7 Bode Plots
    8. 3.8 EMI
  4. 4Waveforms
    1. 4.1 Switching
    2. 4.2 Output Voltage Ripple
    3. 4.3 Load Transients
    4. 4.4 Voltage Transitions
      1.      Trademarks
  5. 5Revision History

Average and 10% Load Efficiency

Average efficiency is the average of four efficiency measurements taken at 25%, 50%, 75%, and 100% rated load current.

GUID-20210403-CA0I-DFDL-VJWR-N7SPHKLSFLXH-low.pngFigure 3-5 10% Load Efficiency
GUID-20210403-CA0I-D71M-WQKW-G17CRHZWWKKW-low.pngFigure 3-6 Average Efficiency