TIDT232 September 2021
Output ripple voltage shown in the following figures is for a single output (ISO OUTPUT 1), VINP = 5 V, VISO = 5 V, POUT = 500 mW. The 25-kHz, low-frequency modulation in Figure 6-1 is a result of the UCC12050 spread spectrum modulation (SSM) used to reduce the EMI peak harmonic content.
Figure 6-1 VISO1 (5 V) Modulated AC Ripple
Voltage About 60 mV, 25 kHz
Figure 6-2 VISO1 (5 V) High Frequency, AC
Ripple Voltage About 35 mV, 16 MHz