TIDT225 March 2021
| Parameter | Specifications |
|---|---|
| Input voltage range | 7 V–32 V |
| Output voltage and current |
+18 V and –5.1 V, 75 mA (3X) +18 V and –5.1 V, 25 mA |
| Switching frequency | 400 kHz |
| Isolation | 2600 VAC (NP, NF-NS), 1300 VAC (coil-coil) |