TIDT224 March 2021
This thermal image shows the operating temperature of the top side of the board with 12-VDC input and both 15-V outputs loaded to 100 mA, while at room temperature and no air flow.

| Measurement Location | Temperature (C) |
|---|---|
| Sp1 | 33.8 |
| Sp2 | 33.5 |
| Sp3 | 33.7 |