TIDT219 February 2023
| VIN (V) | IIN (A) | PIN (W) | VOUT (V) | IOUT (A) | POUT (W) | Eff (%) | Loss (W) |
|---|---|---|---|---|---|---|---|
| 230.28 | 0.20 | 14.64 | 23.68 | 0.50 | 11.86 | 81.04% | 2.78 |
230.27 | 0.35 | 27.38 | 23.68 | 1.00 | 23.70 | 86.57% | 3.68 |
230.25 | 0.51 | 40.32 | 23.69 | 1.50 | 35.54 | 88.13% | 4.79 |
230.24 | 0.64 | 52.82 | 23.69 | 2.00 | 47.38 | 89.70% | 5.44 |
230.23 | 0.74 | 65.34 | 23.69 | 2.50 | 59.23 | 90.64% | 6.12 |
230.17 | 0.85 | 77.84 | 23.69 | 3.00 | 71.07 | 91.30% | 6.77 |
230.20 | 0.95 | 90.38 | 23.70 | 3.50 | 82.93 | 91.75% | 7.45 |
230.18 | 1.05 | 103.00 | 23.70 | 4.00 | 94.80 | 92.04% | 8.20 |
230.17 | 1.15 | 115.72 | 23.70 | 4.50 | 106.65 | 92.16% | 9.07 |
230.15 | 1.24 | 128.40 | 23.70 | 5.00 | 118.50 | 92.29% | 9.90 |
230.14 | 1.33 | 141.20 | 23.71 | 5.50 | 130.41 | 92.35% | 10.80 |
230.12 | 1.42 | 154.05 | 23.71 | 6.00 | 142.26 | 92.35% | 11.79 |
230.11 | 1.52 | 167.01 | 23.71 | 6.50 | 154.12 | 92.28% | 12.90 |
Standby power is measured using over a 2 minute average.
| VIN | PIN |
|---|---|
230 VAC | 1.18 W |