TIDT202 September 2020
Efficiency data is shown in the following table.
VIN (V) | IIN (A) | VPA_BUS (V) | IPA_BUS (A) | VPB_BUS (V) | IPB_BUS (A) | Eff |
|---|---|---|---|---|---|---|
13.499 | 0.0290 | 5.1586 | 0.0000 | 5.1586 | 0.0000 | 0.00% |
13.502 | 0.2270 | 5.1616 | 0.2492 | 5.1616 | 0.2484 | 83.80% |
13.502 | 0.4275 | 5.1678 | 0.4989 | 5.1678 | 0.4981 | 89.26% |
13.507 | 0.6268 | 5.1726 | 0.7484 | 5.1727 | 0.7477 | 91.41% |
13.500 | 0.8279 | 5.1771 | 0.9983 | 5.1772 | 0.9974 | 92.44% |
13.503 | 1.0308 | 5.1818 | 1.2483 | 5.1819 | 1.2499 | 93.01% |
13.505 | 1.2345 | 5.1868 | 1.4975 | 5.1870 | 1.4999 | 93.25% |
13.499 | 1.4413 | 5.1922 | 1.7474 | 5.1923 | 1.7495 | 93.32% |
13.500 | 1.6483 | 5.1976 | 1.9970 | 5.1980 | 1.9992 | 93.35% |
13.500 | 1.8588 | 5.2028 | 2.2470 | 5.2035 | 2.2489 | 93.22% |
13.503 | 2.0742 | 5.2063 | 2.4994 | 5.2070 | 2.5016 | 92.97% |
13.496 | 2.2874 | 5.2023 | 2.7491 | 5.2030 | 2.7516 | 92.70% |
13.498 | 2.5020 | 5.1980 | 2.9992 | 5.1987 | 3.0016 | 92.37% |