TIDT199A January 2021 – December 2022
Load response is tested at 21-V input, where Channel 1 (Yellow) is the output voltage in AC level and Channel 4 (Green) is the output current.
Figure 3-9 5 V, Load Step From 0 A to 0.75 A
Figure 3-10 5 V, Load Step From 0.75 A to 1.5 A
Figure 3-11 5 V, Load Step From 1.5 A to 2.25 A
Figure 3-12 5 V, Load Step From 2.25 A to 3.0 A
Figure 3-13 9 V, Load Step From 0 A to 0.75 A
Figure 3-14 9 V, Load Step From 0.75 A to 1.5 A
Figure 3-15 9 V, Load Step From 1.5 A to 2.25 A
Figure 3-16 9 V, Load Step From 2.25 A to 3.0 A
Figure 3-17 15 V, Load Step From 0 A to 0.75 A
Figure 3-18 15 V, Load Step From 0.75 A to 1.5 A
Figure 3-19 15 V, Load Step From 1.5 A to 2.25 A
Figure 3-20 15 V, Load Step From 2.25 A to 3.0 A
Figure 3-21 20 V, Load Step From 0 A to 0.81 A
Figure 3-22 20 V, Load Step From 0.81 A to 1.63 A
Figure 3-23 20 V, Load Step From 1.63 A to 2.44 A
Figure 3-24 20 V, Load Step From 2.44 A to 3.25 A