SWRZ164A August 2024 – September 2024
TI-PSIRT-2023-08198
CVE-2023-52709
6.5
| Device | Software Name | Software Version | BLE Stack Name | BLE Stack Version |
|---|---|---|---|---|
| CC2651P3, CC2651R3, CC2651R3SIPA,CC2642R, CC2642P,CC2652R, CC2652P, CC1352R, CC1352P,CC2652RSIP, CC2652PSIP, CC2642R-Q1,CC2652R7, CC2652P7,CC1352R7, CC1352P7 | SIMPLELINK-CC13XX-CC26XX-SDK: SimpleLink™ software development kit (SDK) | V7.10.02.23 and earlier, | BLE5-Stack | v2.02.08.01 and earlier |
| CC2340R5, CC2340R5-Q1, CC230R2 | SIMPLELINK-LOWPOWER-F3-SDK | v7.40.00.64 and earlier | BLE5-stack | v3.02.04.20 and earlier |
| CC2640R2F, CC2640R2L, CC2640R2F-Q1 | SIMPLELINK-CC2640R2-SDK: SimpleLink™ CC2640R2 SDK - Bluetooth® low energy | v5.30.00.03 and earlier | BLE-Stack | v3.03.08.00 and earlier |
| BLE5-Stack | v1.01.14.00 and earlier | |||
| CC1350 | SIMPLELINK-CC13X0-SDK: SimpleLink™ Sub-1GHz CC13x0 Software Development Kit | v4.20.02.07 and earlier | BLE-Stack | v2.03.11.00 and earlier |
| CC2640, CC2650, CC2650MODA | N/A | v2.02.07.06 and earlier | BLE-STACK-2-X | v2.2.7and earlier |
| CC2540, CC2541 | N/A | v1.05.02.00 and earlier | BLE-STACK-1-X | v1.5.2 and earlier |
The potential vulnerability can impact Bluetooth Low Energy devices running the affected SDK versions and enabled Bluetooth privacy with resolvable private address feature.
The following SDK releases addresses the potential vulnerability:
| Affected SDK | First SDK Version with Mitigations | First BLE Stack Version with Mitigations |
|---|---|---|
| CC13XX-26XX-SDK, BLE5-STACK | SIMPLELINK-LOWPOWER-F2-SDK (7.40.00.77) | v2.02.09.00 |
| CC2340 SDK, BLE5-STACK | SimpleLink™ Low Power F3 SDK (8.10.00.55) | v3.03.01.00 |
| CC2640R2 SDK, BLE5-STACK | SimpleLink™ CC2640R2 SDK 5.30.00.03 | v1.01.15.00 |
| CC2640R2 SDK, BLE-STACK | SimpleLink™ CC2640R2 SDK 5.30.00.03 | v3.03.09.00 |
| CC1350, CC26x0, CC25x0 SDK, BLE-STACK | N/A (1) | N/A (1) |
TI thanks Kevin Mitchell, from ETAS Inc., for reporting this vulnerability to TI PSIRT and working toward a coordinated disclosure.