SWRZ162 May 2024 IWR2944
| ADVISORY NUMBER | ADVISORY TITLE | IWR2944 | |
|---|---|---|---|
| ES1.0 | ES2.0 | ||
| MAIN SUBSYSTEM | |||
| MSS#25 | Debugger May Display Unpredictable Data in the Memory Browser Window if a System Reset Occurs | X | X |
| MSS#27 | MibSPI in Peripheral Mode in 3- or 4-Pin Communication Transmits Data Incorrectly for Slow SPICLK Frequencies and for Clock Phase = 1 | X | X |
| MSS#28 | A Data Length Error is Generated Repeatedly in Peripheral Mode When IO Loopback is Enabled | X | X |
| MSS#29 | Spurious RX DMA REQ From a Peripheral Mode MibSPI | X | X |
| MSS#30 | MibSPI RX RAM RXEMPTY Bit Does Not Get Cleared After Reading | X | X |
| MSS#33 | MibSPI RAM ECC is Not Read Correctly in DIAG Mode | X | X |
| MSS#40 | Any EDMA Transfer That Spans ACCEL_MEM1 +ACCEL_MEM2 Memories of Hardware Accelerator May Result In Data Corruption Without Any Notification Of Error From The SoC | X | X |
| MSS#46 | Hardware Accelerator (HWA) Sniffers as a part of the Measurement Data output (MDO) interface are not operational. | X | |
| MSS#48 | Measurement Data Output (MDO) software marker inserted at FIFO threshold location other than for Sniffer 0 is not sent out and is bound to get missed | X | |
| MSS#49 | Issues seen in potential interoperability with receiver supporting only Strict Alignment User Flow Control Stripping during Overflow message transmission in Aurora 64B/66B Protocol | X | X |
| MSS#52 | DSS L2 Parity Issue: When DSP sends out an access beyond configured memory size | X | X |
| MSS#53 | Incorrect behavior seen when context switch happens in the last parameter-set in HWA 2.0 | X | |
| MSS#54 | Aurora TX UDP size<=4 is invalid | X | X |
| MSS#55 | PMIC CLKOUT dithering in chirp-to-chirp staircase mode not supported | X | X |
| MSS#56 | CR4 STC Boot Monitor Failure | X | |
| MSS#57 | Loss of data observed on Flush/Marker or completion of packet over MDO interface. | X | X |
| MSS#58 | ePWM: Glitch during Chopper mode of operation | X | X |
| MSS#59 | CRC: CRC 8-bit data width and CRC8-SAE-J1850 and CRC8-H2F possible use in CAN module is not supported | X | X |
| Mismatch in Read and Write address for 6-internal registers of PCR | X |
X |
|
| MSS#61 | Data aborts seen while access made to last 24 bytes of the configured MPU region and cache is enabled | X | X |
| HWA hangs when using back to back FFT3X paramsets | X |
X |
|
| ANALOG / MILLIMETER WAVE | |||
| ANA#12A | Second Harmonic (HD2) Present in the Receiver | X | X |
| ANA#32A | High inter-TX gain and phase mismatch drift over temperature | X | |
| ANA#33A | High inter-RX gain and phase mismatch drift over temperature | X | |
| ANA#34A | Low inter-TX isolation between adjacent channels (TX1/TX2 or TX3/TX4) | X | |
| ANA#35A | Low inter-RX isolation between adjacent channels (RX1/RX2 or RX3/RX4) | X | X |
| ANA#36 | TX4 phase shifter DAC monitor and fault injection not functional | X | |
| ANA#37A | High RX gain droop across LO frequency | X | X |
| ANA#38 | Return loss on RX pins not meeting the -10dB S11 target | X | |
| ANA#39 | HPF cutoff frequency 2800kHz configuration can result in incorrect RX IFA gains and filter corner frequencies | X | X |
| ANA#43 | Errors seen in Synthesizer Frequency Live monitor | X | X |
| ANA#44 | In 3.3V IO mode, back power is observed on the 1.8V rail from 3.3V rail | X | X |
| ANA#45 | Spurs Caused due to Digital Activity | X | X |
| ANA#46 | Spurs caused due to data transfer activity | X | X |
| ANA#47 | RX Spurs observed across RXs in Idle Channel Scenario | X | X |