CRC: CRC 8-bit data width and CRC8-SAE-J1850 and CRC8-H2F possible use in CAN module is not supported
Revisions Affected
IWRL6432AOPES2.0
Details
- 8-bit data width is not supported. Minimum data width supported is 16-bit.
- CRC types CRC8-SAE-J1850 and CRC8-H2F are not supported.
Workaround
- 16/32/64-bit data widths are
supported.
- TI recommends to not use the above
mentioned unsupported polynomials.