SWRZ075D May   2017  – December 2020 AWR1443

 

  1. 1Introduction
  2. 2Device Nomenclature
  3. 3Device Markings
  4. 4Usage Notes
    1. 4.1 MSS: SPI Speed in 3-Wire Mode Usage Note
  5. 5Advisory to Silicon Variant / Revision Map
  6. 6Known Design Exceptions to Functional Specifications
    1.     MSS#01
    2.     MSS#03A
    3.     MSS#04A
    4.     MSS#05A
    5.     MSS#06
    6.     MSS#07A
    7.     MSS#08
    8.     MSS#09
    9.     MSS#13
    10.     MSS#14
    11.     MSS#15
    12.     MSS#19
    13.     MSS#20
    14.     MSS#21A
    15.     MSS#22
    16.     MSS#23
    17.     MSS#24
    18.     MSS#25
    19.     MSS#26
    20.     MSS#27
    21.     MSS#28
    22.     MSS#29
    23.     MSS#30
    24.     MSS#31
    25.     MSS#33
    26.     MSS#35
    27.     MSS#37B
    28.     MSS#38A
    29.     MSS#39
    30.     MSS#40
    31.     MSS#43
    32.     MSS#44
    33.     MSS#45
    34.     ANA#01
    35.     ANA#02
    36.     ANA#03
    37.     ANA#04
    38.     ANA#06
    39.     ANA#08A
    40.     ANA#10A
    41.     ANA#11A
    42.     ANA#12A
    43.     ANA#13
    44.     ANA#15
    45.     ANA#16
    46.     ANA#17A
    47.     ANA#18B
    48.     ANA#20
    49.     ANA#21A
    50.     ANA#22A
    51.     ANA#24A
    52.     ANA#27
  7. 7Trademarks
  8. 8Revision History

ANA#11A

TX, RX Calibrations Sensitive to Large External Interference

Revision(s) Affected:

AWR1443 ES1.0, AWR1443 ES2.0, and AWR1443 ES3.0

Description:

External interference present on the RX or TX pins, during the period of the device calibration at RfInit, can lead to degraded accuracy or errors in the calibration results. If the interference changes its level while these calibrations are actively running, the calibration algorithm may interpret this as a change in signal power, leading to incorrect convergence. This applies to boot-time PD, Rx IQ mismatch calibration, Rx gain calibration, Tx power calibration, and phase-shifter calibration. It also impacts run-time Tx output power calibration in CLPC mode.

Workaround(s):

Workaround #1:

The incident power detector in the TX output power detector, along with the absolute level of the PA loopback used during the PA loopback monitors, are insensitive to this, and they can be used to check that the calibrations converged correctly. Calibration can be re-run if large interference was observed.

Workaround #2:

Another workaround is to save the boot time calibrations at production (done in a clean environment without interference) and during operation, the calibrations can be restored. For the runtime Tx output power calibrations, OLPC mode can be used instead of the CLPC mode.