SWRU629 September 2024
The push-button definitions are shown in Table 2-6.
| Reference | Use | Comments |
|---|---|---|
| S1 | RESET | This signal is used to reset the CC35xxE device. |
| SW1 | GPIO2 | When pushed, GPIO2 is pulled to 3.3V. |
| SW2 | GPIO36 | When pushed, GPIO36 is pulled to 3.3V. |