SWRU620C April 2024 – May 2026
The IWRL6432AOPEVM includes two transmitters and three receivers antenna on package which offers a wide field of view in azimuthal and elevation plane. The IWRL6432AOP mmWave sensor is an essential part of this evaluation module, operating in a 6.5GHz bandwidth between 57GHz and 63.5GHz in Frequency Modulated Continuous Wave (FMCW) mode. The IWRL6432AOP evaluation module is specifically designed for the IWRL6432AOP device, with standalone functionality and seamless connectivity to the DCA1000EVM for direct raw ADC capture.
The IWRL6432AOPEVM has a wide range of industrial applications, including automated door/gate systems, IP network cameras, thermostats, air conditioners, vacuum robots, freezers, refrigerators, people tracking, people counting, video doorbells, PCs/notebooks, portable electronics, televisions, tablets, earphones, smart watches, gaming devices, home theater and entertainment systems.