SWRU620 April   2024

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
      1. 1.3.1 Block Diagram
      2. 1.3.2 EVM Mux Block Diagram
    4. 1.4 Device Information
    5. 1.5 xWRL6432AOPEVM Antenna
  7. 2Hardware
    1. 2.1 PCB Material
    2. 2.2 Switches and LEDs
      1. 2.2.1 SOP Configuration
      2. 2.2.2 Switches
    3. 2.3 DC Jack
    4. 2.4 DCA1000 HD Connector
    5. 2.5 CANFD Connector
    6. 2.6 LIN PHY Connection
    7. 2.7 I2C Connections
      1. 2.7.1 EEPROM
      2. 2.7.2 On-Board Sensors
    8. 2.8 XDS110 Interface
    9. 2.9 FTDI Interface
  8. 3Software
    1. 3.1 Software Description
    2. 3.2 Flashing the Board
    3. 3.3 mmWave Out of Box Demo
      1. 3.3.1 XWRL6432AOP Demo Visualization Getting Started
    4. 3.4 DCA1000EVM Mode
  9. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
      1. 4.2.1 PCB Storage and Handling Recommendations:
        1. 4.2.1.1 PCB Storage and Handling Recommendations:
        2. 4.2.1.2 Higher Power Demanding Applications
    3. 4.3 Bill of Materials (BOM)
  10. 5Additional Information
    1. 5.1 Trademarks
  11. 6Related Documentation
  12. 7TI E2E Community
  13. 8References

CANFD Connector

The CAN FD connector provides access to the CAN_FD interfaces (CAN_L and CAN_H signals) from the onboard CAND-FD transceiver. These signals can be directly wired to the CAN bus.

GUID-C8AA78EB-A5F0-4038-9191-414E33C3CD17-low.jpg Figure 2-18 CANFD Connector

The J3 connector shown in Figure 3-18 provides the CAN_L and CAN_H signals from the onboard CAND-FD transceivers (TCAN1042HGVDRQ1). These signals are wired to the CAN bus after muxing with the SPI interface signals; one of the two paths must be selected. CAN signals are selected to PHY by changing the switch S1.5 to off position.

GUID-FE707C8B-8558-4292-845C-B9CF08B1EA75-low.png Figure 2-19 Analog Mux for the CAN PHY Switch
GUID-837E339A-C607-4EF1-96DC-ECCC5C62CEE5-low.png Figure 2-20 CAN FD PHY Used in the EVM