SWRA752 September   2022

 

  1.   Introduction
  2.   Nomenclature
  3. 1Testing
    1. 1.1 Bluetooth Certification
      1. 1.1.1 Qualification Process
      2. 1.1.2 Initial Questions
      3. 1.1.3 Design Product Types
      4. 1.1.4 End Product Listing
      5. 1.1.5 Qualified Design Listing
      6. 1.1.6 Create an End Product Listing
      7. 1.1.7 CC265x RF PIXIT
    2. 1.2 FAQ
  4. 2References
  5. 3Revision History

Testing

Our device has to be put under test mode to run the automated SIG tests using a Bluetooth tester. This basically consists of 3 commands being sent to the CC256x through the HCI UART interface.