SWRA731 November   2021 CC2652P7 , CC2652R7

 

  1.   Trademarks
  2. 1Migrating from CC26x0 to CC2652R7
  3. 2Migrating from CC26x2R to CC2652R7
  4. 3Migrating from CC2652P to CC2652P7
  5. 4Regulatory Compliance Considerations
  6. 5Summary
  7. 6References

Migrating from CC2652P to CC2652P7

The CC2652P7 is a memory upgrade of the CC2652P7 device. The CC2652P7 device has 144 kB of RAM and 704 kB of flash. The two devices are pin to pin compatible and a PCB design made for the CC2652P device can be reused for the CC2652P7 device. It should be noted that for applications requiring a slow clock accuracy of < +600 PPM (such as Bluetooth Low Energy applications), an external 32-kHz slow clock is required for use with the CC2652P7 device. The only other update to the Build-of-Material (BOM) required is the Wireless MCU.