SWRA475A January 2015 – October 2016 CC2540 , CC2540T , CC2541 , CC2541-Q1
As with any design, there are always parameters that can be optimized to a certain cost, by weighting the different trade-offs. One example is the broadcasting interval. Choosing a lower interval increases the probability to be observed by a peer device quicker, although the power consumption is also increased.