Leveraging the floating ground hot-swap
architecture discussed in the previous section, a complete hot-swap solution is built by
using several TI components listed below.
- TPS23521: A low-side, high-performance,
hot-swap controller as the core element to enable hot-plug, inrush current management,
undervoltage, overvoltage, overcurrent, and short-circuit protections.
- UCC28704: Flyback controller to generate the bias power supply for all the building blocks.
- OPA210: An operational amplifier used in a
differential configuration to scale down from the 800V input power supply voltage and
interface with the UVEN and OV pins of the TPS23521 device.
- INA238: For precise current, voltage, and power monitoring through an I2C to enable digital telemetry over the ISO1644 (I2C isolator) device for intelligent rack management.
- ISOM8110: Opto-emulator that provides an isolation barrier between the control circuit and the output discharge circuit.
As shown in the block diagram (see Figure 3-1), the floating ground
hot-swap architecture allows a truly scalable solution, whether of the power level or supply
rail voltage ±400V / 800V. Thus, making the architecture compatible for installations with
either two wires or three wires (including chassis ground).