SSZTCJ1 july 2015
“Screenless display”, projection from a small device to create a large image, is one of the newest frontiers in the area of pico projection imaging technology. Its potential spans across industries where traditional displays are used, eliminating the need for heavy, expensive display hardware and adds greater flexibility through the ability to turn virtually any surface into a custom, high resolution viewing surface.
Screenless displays are actually a combination of three different technologies. DLP Pico™ technology, wireless connectivity and any mobile operating system are the key components that make up the system architecture. Combining these three technologies allows users to display content on virtually any surface from a small, portable wireless device. For example, the display surface can be a wall or table in an office or a home, the side of a camping tent, or even a garage door.
Imagine the benefits of having the power to project at all times, on virtually any surface and up to 70-inches in diagonal. This is ideal for enterprise users as well as consumers who travel frequently or live in small homes. For those of us who would rather not have a TV mounted on a wall, a screenless display can be an inconspicuous wireless device that blends in to the décor while creating a large, Full-HD display on a wall or a ceiling as required.
DLP Pico technology offers several key advantages that make it a great fit for screenless display applications:
A typical screenless display system is comprised of two subsystems; a front end subsystem that provides functionality such as WiFi and HDMI, and a DLP Pico projection subsystem that consists of the DLP Pico optical module and DLP Pico electronics. The DLP Pico optical module is the core display component of the system and can vary in size depending on the application and requirements. In general, the higher the brightness the larger the size of the optical module.
To enable faster time to market, many DLP Pico optical modules of various designs, sizes, and capabilities are readily available from a number of optical design manufacturers (ODMs) who are part of the DLP Pico ecosystem. For more information on the ecosystem and ODM contacts, please visit the DLP Pico Solutions and Services web page.
To learn why DLP Pico technology is a great fit for screenless display applications, download the DLP Pico Technology for Screenless Display whitepaper and the Getting Started with DLP Pico Technology whitepaper.