SSZTCB5 august   2015

 

  1.   1
  2.   2
    1.     3

William Cooper

Microcontrollers and analog are each other's soul mates. Both rely on each other to complete the signal path in almost all applications— medical, consumer, energy etc. We need analog parts for signal processing and a processor for control, data storage and system communication. This can be done by using standalone analog or integrated analog inside the microcontroller.

What are the benefits of Integrated versus Standalone analog?

GUID-4B838BBC-465F-4141-8427-4747745B20D6-low.jpg

MSP has been a leader in the low power microcontroller space, but it’s the  analog peripherals embedded on chip that help you achieve the desired power apart from reducing system cost and time to market. The integrated analog peripherals are designed to operate in the various power modes enabling a power-efficient system solution. Many of the analog peripherals have modes of operation that do not use the CPU at all, which enables low-power consumption and frees the CPU for parallel operations. The information below highlights the key features of each analog integrated peripheral and recommended device to begin evaluation.

GUID-BCE3010F-3D39-4C53-B606-604AE9D1C5F7-low.jpg

For more details on MSP’s analog integration, benefits and applications visit the analog integration page.