SSZTAY0 september   2016 DLP4500

 

  1.   1
  2.   2
    1.     3

Mark Nadeski

3D scanning technology continues to rise as more industries find ways to take advantage of the usefulness of having 3D representations. The depth and detail provided by 3D measurements are extremely useful in areas of industrial inspection and factory automation and lead to improvements in failure analysis, increased productivity and profit.  Outside of these areas, applications for 3D scanning exist from the obvious, like the 3D printing space, to the relatively obscure, like dental scanning.

GUID-F91BCB7B-06A9-46F2-877A-4DEDA82F28AB-low.jpg

In all these spaces, the structured light approach offers advantages of improved depth accuracy, high resolution and high speed when compared with other 3D measurement technologies like stereoscopic vision and laser triangulation. While stereoscopic vision suffers from algorithm complexity and laser triangulation can require moving objects, structured light does not have either of these limitations. Based on TI’s digital micromirror device (DMD) technology, a DLP® technology structured light pattern generator can project precise patterns onto the to-be-measured object at a high speed and in a very reliable way. Also the ability of working with a wide wavelength range of light from near infrared, to visible, to ultraviolet provides great flexibility to adapt for many different types of materials and applications.

The usage of structured light for 3D scanning is nothing new. But as the use of 3D scanning becomes more popular and more industries are looking to leverage it, there are now requirements for and benefits from creating an embedded system with this technology. To satisfy the needs of embedded systems, power, size and cost become integral parts of the solution. This generally places constraints on the type of processor that can be utilized.

TI’s new Sitara™ AM572x processor system on chip (SoC) complements the DLP LightCrafter™ 4500 evaluation module (EVM) to enable an embedded 3D machine vision solution.  A  new TI Design reference design for a 3D scanner based on the AM572x processor SoC with DLP technology structured light  shows a working system where all the processing is done on the AM572x processor SoC. Below is an illustration of how such a system would look.

GUID-925B6BB0-99D8-4A46-A6AB-481D4CF709E0-low.png

The AM572x processor SoC has two ARM® Cortex®-A15 processors and two C66x DSP cores.  The ARM processors take care of running a high level OS, controlling the image acquisition and performing the 3D machine vision processing. The C66x DSP cores can be used for efficiently offloading the ARM cores and are well suited for performing the geometric calculations for depth information, generating the 3D point cloud, extracting object features and running complex analytic algorithms. The AM572x processor also provides 3D graphics acceleration and a display subsystem for object feature visualization. Utilizing the AM572x processor enables a reduction in power, size and cost of traditional PC-based solutions and enables a 3D scanning solution in an embedded environment.

The DLP LightCrafter 4500 EVM provides a flexible light steering solution for industrial, medical and scientific applications. It features the DLP4500 chipset and offers a compelling combination of resolution, brightness and programmability in a small form factor. Developers can easily create, store and display high-speed pattern sequences through DLP LightCrafter 4500’s USB-based application programming interface (API) and easy-to-use graphical user interface (GUI). Two configurable input/output triggers allow for convenient synchronization with cameras, sensors or other peripheral devices. The DLP LightCrafter 4500 EVM’s feature set is a platform that can be used in industrial 3D machine vision scanners, medical imaging devices and much more.

Click on the below to learn more about: