SPRZ519 august 2023 IWR2243
| ADVISORY NUMBER | ADVISORY TITLE | IWR2243 | |
|---|---|---|---|
| ES1.0 | ES1.1 | ||
| MASTER SUBSYSTEM | |||
| MSS#37 | DCC Module Frequency Comparison can Report Erroneous Results | X | X |
| ANALOG / MILLIMETER WAVE | |||
| ANA#08A | Doppler Spur Observed at Certain RF Frequencies | X | X |
| ANA#11 | TX, RX Calibrations Sensitive to Large External Interference | X | X |
| ANA#12 | Second Harmonic (HD2) is Present in the Receiver | X | X |
| ANA#13 | TX1 to TX3 Phase Mismatch Variation over Temperature is Double that of TX2/TX1 and TX3/TX2 Combinations | X | X |
| ANA#18A | Spurs Caused due to Digital Activity Coupling to XTAL | X | X |
| ANA#21 | Out of Band Radiated Spectral Emission | X | X |
| ANA#22A | Overshoot and Undershoot During Inter-Chirp Idle Time | X | X |
| ANA#23 | MIPI CSI2 HS Data TX Differential Voltage Mismatch (Pulse) Marginality | X | X |
| ANA#24 | 40-MHz OSC CLKOUT Causing Spurs in 2D FFT Spectrum | X | X |
| ANA#25 | High-Speed Data System Coupling to the Clock System | X | X |
| ANA#27 | Digital Temperature Sensor Having Higher Error | X | X |
| ANA#28 | 20GHz FM_CW_SYNCOUT/CLKOUT to FM_CW_SYNCIN Coupling in Cascade Use Case | X | X |