SPRZ496D October 2021 – May 2024 TMS320F280033 , TMS320F280034 , TMS320F280034-Q1 , TMS320F280036-Q1 , TMS320F280036C-Q1 , TMS320F280037 , TMS320F280037-Q1 , TMS320F280037C , TMS320F280037C-Q1 , TMS320F280038-Q1 , TMS320F280038C-Q1 , TMS320F280039 , TMS320F280039-Q1 , TMS320F280039C , TMS320F280039C-Q1
CMPSS: A CMPSS Glitch can Occur if Comparator Input Pin has AGPIO Functionality and ADC is Sampling the Input Pin
0
The combinations of use cases for a specific analog input pin that need special considerations are shown in Table 3-2. As shown in this table, special considerations or workarounds need to be used for the combination of CMPSS Input, ADC Sampling, and AGPIO.
| FUNCTION USED ON A SPECIFIC ANALOG PIN | COMPONENT USED | ||||
|---|---|---|---|---|---|
| CMPSS Comparator Input | Yes | - | Yes | - | Yes |
| ADC Sampling | Yes | Yes | - | Yes | Yes |
| AGPIO Analog Pin Type | Yes | Yes | Yes | - | - |
| AIO Analog Pin Type | - | - | - | Yes | Yes |
| Result | Workaround needed | No special analysis or workaround needed | |||
The AGPIO analog pin path contains an extra series switch of 53Ω. This creates a low-capacitance isolated node shared by the ADC and CMPSS comparator, as shown in Figure 3-1. This node can be disturbed when the ADC samples the channel (depending on the prior voltage stored on the ADC sample-and-hold capacitor), and this disturbance can cause a false CMPSS event of up to 50ns. To accommodate this potential disturbance, the workarounds below can be implemented.