SPRZ398K November 2012 – September 2024 DRA745 , DRA746 , DRA75 , DRA750 , DRA752 , DRA756
QSPI Redundant SBL Feature Sector Size Mismatch With Flash
Medium
The redundant boot image in QSPI boot is too small to span multiple sectors in any standard QSPI flash. The 512byte offset between SBL images means that all 4 redundant SBL are inside a single erasable sector of the flash. ES1.1 or later devices eliminate this limitation by providing additional sysboot configuration options to select between 64, 128, 256 or 512KB offsets between SBL images (sysboot7:6 = 00, 01, 10 or 11 respectively).
None. Primary image must be used in flash.
SR 1.0
TDA2x: 1.0
DRA75x, DRA74x: 1.0
AM572x: 1.0