SPRZ398K November 2012 – September 2024 DRA745 , DRA746 , DRA750 , DRA752 , DRA756
MMC4 Speed Limited to 38.5 MHz
Low
MMC4 Switching Characteristics only support 38.5 MHz, not 48 MHz as per original target. Refer to the device Data Manual for Switching Characteristics timing details.
MMC4 interface should be used at a maximum of 38.5 MHz. The other MMC interfaces [3,2,1] support higher clock rates.
SR 1.1, 1.0
TDA2x: 1.1, 1.0
DRA75x, DRA74x: 1.1, 1.0
AM572x: 1.1