SPRUJE8D December 2024 – July 2026
The AM275x EVM features two symmetric shielded 80-pin Audio Expansion Connectors (AEC1 and AEC2) for external Audio device interfacing. AEC1 and AEC2 are placed at fixed distances and specific locations on the left and right side of the AM275x EVM.
The AEC Pinout includes:
For more information on Audio expansion connectors, refer to the AEC Mapping chapter.