SPRUJ59B April 2024 – May 2026 TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SG-Q1 , TMS320F28P559SJ-Q1
The PLL blocks of F28003x and F28P55x devices are the same, however the maximum PLL Raw Clock for F28P55x is higher to accommodate the SYSCLK frequency requirement of F28P55x. Table 3-4 lists the PLL features for both devices for comparison. for more information, consult the TMS320F28P55x microcontrollers technical reference manual.
| Feature | F28003x | F28P550/9 | F28P551/2/8 |
|---|---|---|---|
| Max CPU Clock | 120 MHz | 150 MHz | 160MHz |
| VCO Range | 220 - 600 MHz | 220 - 600 MHz | 220 - 600 MHz |
| PLL Raw Clock Range | 6 - 240 MHz | 6- 300 MHz | 6- 300 MHz |
| X1 Input Range (PLL enable) | 2 - 25 MHz | 2 - 25 MHz | 2 - 25 MHz |
| REFCLK Divider | Yes [1..32] | Yes [1..32] | Yes [1..32] |
| PLL Slip Detect | No (use DCC) | No (use DCC) | No (use DCC) |
| Fractional PLLMULT | No | No | No |