SPRUIN6 May   2019

 

  1.   EVMK2E Evaluation Module
    1.     Trademarks
    2. 1 Instructions to Boot Up Application Launcher
    3. 2 Getting Started
      1. 2.1 Important Notes When Handling the EVM
        1. 2.1.1 Online Documentation
        2. 2.1.2 Multicore SDK
        3. 2.1.3 EVMK2E EVM Information
      2. 2.2 EVMK2E EVM Support

Instructions to Boot Up Application Launcher

  1. Ensure EVM configuration switches are set as shown for NOR SPI Boot.
  2. spruin6-evmk2e-evm-configuration-switch-settings.png
  3. Connect the Ethernet cable to the lower RJ45 jack of J9. There should be PC attached on the same network running DHCP server.
  4. spruin6-evmk2e-connect-ethernet-cable-to-lower-rj45-jack-of-j9.png
  5. Insert DC-in cable to apply 12 V power.
  6. spruin6-evmk2e-insert-dc-in-cable-to-apply-12-v-power.png
  7. Get the IP address from the LCD.
  8. spruin6-ip-address-lcd.png
  9. Enter the address into a web browser on a PC.
  10. spruin6-the-matrix-application-launcher.png
  11. The Matrix Application Launcher will load on the browser. Click on any icon to load the application.