SPRUII1A November 2017 – January 2020
Connector J22 provides power to the four, coax-only connectors (J23, J24, J25, and J26). For the location and jumper configuration, see Figure 3. J22 is capable of providing: no power, 12 V, and 5 V to the camera sensors. If no sensors will be used on the connectors, then do not populate a jumper on J22.
Figure 9. J22 Bank 2 Jumper Configurations