SPRUIG6K January   2018  – March 2024

 

  1.   1
  2.   C7000 Host Emulation
  3. 1 About This Document
    1. 1.1 Related Documentation
    2. 1.2 Disclaimer
    3. 1.3 Trademarks
  4. 2 Getting Started with Host Emulation
    1. 2.1 System Requirements
    2. 2.2 Installation Instructions
    3. 2.3 Summary of Differences: Host Emulation Coding vs. Native C7000 Coding
  5. 3 General Coding Requirements
    1. 3.1 Required Header Files
    2. 3.2 Package Dependencies
    3. 3.3 Example Program
  6. 4 Intrinsics
    1. 4.1 OpenCL-Like Intrinsics
    2. 4.2 Streaming Address Generator Intrinsics
    3. 4.3 C6000 Legacy Intrinsics
    4. 4.4 Memory System Intrinsics
  7. 5 TI Vector Types
    1. 5.1 Constructors
    2. 5.2 Accessors
    3. 5.3 Vector Operators
    4. 5.4 Print Debug Function
  8. 6 Streaming Engine and Streaming Address Generator
  9. 7 Lookup Table and Histogram Interface
    1. 7.1 Lookup Table and Histogram Data
  10. 8 C6000 Migration
    1. 8.1 __float2_t Legacy Data Type
  11. 9 Matrix Multiply Accelerator (MMA) Interface
  12. 10Compiler Errors and Warnings
    1. 10.1 Key Terms Found in Compiler Errors and Warnings
    2. 10.2 Host Emulation Specific Syntax
  13. 11Revision History
  14.   35

Compiler Errors and Warnings

When using C7000 Host Emulation to program for C7000, compiler errors and warnings will differ from those seen when compiling the same code with the C7000 compiler. Due to the complex implementation of some of the C7000’s features in Host Emulation, the following sections define some key terms needed to help decipher some Host Emulation compiler errors you may see.

This section also discusses Host Emulation compiler errors and warnings that may be emitted when attempting to use C7000 Host Emulation specific syntax and constructs. Cases that may not trigger compiler errors or warnings are also described.