SPRUFR5I June   2008  – October 2019

 

  1.   C2000rep%#8482; DIMM100 Experimenter's Kit Overview
    1.     Trademarks
    2. 1 Introduction
    3. 2 Hardware Setup
    4. 3 Software Setup
      1. 3.1 Alternate Software Setup for Non -TMS320F2808 Based controlCARDs
    5. 4 Using the Onboard USB JTAG Emulation
    6. 5 Running Your First Program
    7. 6 Other Types of controlCARDs
    8. 7 References
  2.   Revision History

Running Your First Program

The FlashingLeds project, included as a template within the controlSUITE download, allows users to quickly get started with a C2000 MCU. The documentation for this project is at:

\controlSUITE\development_kits\TemplateProjects\~Docs\SystemFrameworkOverview.pdf

This project can be imported into CCS. When importing, ensure that the option to import the project into your workspace is unchecked.