SPRT813 December 2025 ISOM8110-Q1
PRODMIX
Need additional assistance? Ask our engineers a question on the TI E2E™ Isolation Support Forum.
| Catalog Part Number |
Automotive Part Number | Input Type | Output Type | VF (MAX) | CTR |
|---|---|---|---|---|---|
| ISOM8110 | ISOM8110-Q1 | DC Input | Open-collector / transistor output | 1.4V | 100% to 155% |
| ISOM8111 | ISOM8111-Q1 | 1.4V | 150% to 230% | ||
| ISOM8112 | ISOM8112-Q1 | 1.4V | 255% to 380% | ||
| ISOM8113 | ISOM8113-Q1 | 1.4V | 375% to 560% |
To find a pin-to-pin
alternative to the optocouplers in your design, search TI’s cross reference tool.
For more opto-emulators, browse
through the online parametric
tool.
R1 limits the amount of current flowing into the opto-emulator input and outputs a wake-up signal when the Digital Audio Bias Negative and Positive lines have an active signal (ABIASN and ABIASP). IF min is 0.7mA, therefore the input current can be 1mA to allow for input sufficient margin. Therefore, R1 needs to satisfy:
R2 limits the maximum output current IC max and is set according to the current and voltage needed at enable. For more information, please see [FAQ] ISOM8110: How do I design ISOM8110 to have the best timing performance for switching applications?