SPRAD45 July 2022 AM623 , AM625
Dhrystone is a core only benchmark that runs from warm L1 caches in all modern processors. It scales linearly with clock speed. The score calculated by normalizing the time it takes the benchmark loop to run by the reference 1 MIPS machine score of 1757. Even though the benchmark was introduced in 1984 by Reinhold P. Weicker, Dhrystone still gets used in embedded processing. It is common to further normalize to DMIPS/MHz/core as the score scales linearly with clock speed. For standard Arm cores, the DMIPS/MHz is identical to the same compiler and flags. Dhrystone is a single core benchmark, a simple sum of multiple cores running the benchmark in parallel is sometimes used. The aggregate score for AM62 with four A53 cores at 1.2 GHz (14228 DMIPS).
Cortex-A53 (1.2 GHz) | |
---|---|
Dhrystones | 62500000 |
Normalized Dhrystones (divide by 1757 reference for 1MIPS) | 3557 |
DMIPS/MHz each core | 3 |
Compiler and flags | GCC 9.2 -march=ARMv8 -O3 |
Operating System | Linux 5.10 (2021 LTS) |