SPNS165B April 2012 – May 2015
PRODUCTION DATA.
Table 3-1 lists the features of the TMS570LS2124/LS2134/LS3134 devices.
| FEATURES | DEVICES | ||||||||
|---|---|---|---|---|---|---|---|---|---|
| Generic Part Number | TMS570LC4357ZWT(1) | TMS570LS3137ZWT(1) | TMS570LS3134ZWT | TMS570LS3134PGE | TMS570LS2134ZWT | TMS570LS2134PGE | TMS570LS2124ZWT | TMS570LS2124PGE | TMS570LS1227ZWT(1) |
| Package | 337 BGA | 337 BGA | 337 BGA | 144 QFP | 337 BGA | 144 QFP | 337 BGA | 144 QFP | 337 BGA |
| CPU | ARM Cortex-R5F | ARM Cortex-R4F | ARM Cortex-R4F | ARM Cortex-R4F | ARM Cortex-R4F | ARM Cortex-R4F | ARM Cortex-R4F | ARM Cortex-R4F | ARM Cortex-R4F |
| Frequency (MHz) | 300 | 180 | 180 | 160 | 180 | 160 | 180 | 160 | 180 |
| Cache (KB) | 32 I 32 D |
– | – | – | – | – | – | – | – |
| Flash (KB) | 4096 | 3072 | 3072 | 3072 | 2048 | 2048 | 2048 | 2048 | 1280 |
| RAM (KB) | 512 | 256 | 256 | 256 | 256 | 256 | 192 | 192 | 192 |
| Data Flash [EEPROM] (KB) | 128 | 64 | 64 | 64 | 64 | 64 | 64 | 64 | 64 |
| EMAC | 10/100 | 10/100 | – | – | – | – | – | – | 10/100 |
| FlexRay | 2-ch | 2-ch | – | – | – | – | – | – | 2-ch |
| CAN | 4 | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 3 |
| MibADC 12-bit (Ch) |
2 (41ch) | 2 (24ch) | 2 (24ch) | 2 (24ch) | 2 (24ch) | 2 (24ch) | 2 (24ch) | 2 (24ch) | 2 (24ch) |
| N2HET (Ch) | 2 (64) | 2 (44) | 2 (44) | 2 (40) | 2 (44) | 2 (40) | 2 (44) | 2 (40) | 2 (44) |
| ePWM Channels | 14 | – | – | – | – | – | – | – | 14 |
| eCAP Channels | 6 | – | – | – | – | – | – | – | 6 |
| eQEP Channels | 2 | – | – | – | – | – | – | – | 2 |
| MibSPI (CS) | 5 (4 x 6 + 2) | 3 (6 + 6 + 4) | 3 (6 + 6 + 4) | 3 (5 + 6 + 1) | 3 (6 + 6 + 4) | 3 (5 + 6 + 1) | 3 (6 + 6 + 4) | 3 (5 + 6 + 1) | 3 (6 + 6 + 4) |
| SPI (CS) | – | 2 (2 + 1) | 2 (2 + 1) | 1 (1) | 2 (2 + 1) | 1 (1) | 2 (2 + 1) | 1 (1) | 2 (2 + 1) |
| SCI (LIN) | 4 (2 with LIN) | 2 (1 with LIN) | 2 (1 with LIN) | 2 (1 with LIN) | 2 (1 with LIN) | 2 (1 with LIN) | 2 (1 with LIN) | 2 (1 with LIN) | 2 (1 with LIN) |
| I2C | 2 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
| GPIO (INT)(4) | 168 (with 16 interrupt capable) | 144 (with 16 interrupt capable) | 144 (with 16 interrupt capable) | 64 (with 10 interrupt capable) | 144 (with 16 interrupt capable) | 64 (with 10 interrupt capable) | 144 (with 16 interrupt capable) | 64 (with 10 interrupt capable) | 101 (with 16 interrupt capable) |
| EMIF | 16-bit data | 16-bit data | 16-bit data | – | 16-bit data | – | 16-bit data | – | 16-bit data |
| ETM (Trace) | 32-bit | 32-bit | 32-bit | – | 32-bit | – | 32-bit | – | – |
| RTP/DMM | 16/16 | 16/16 | 16/16 | – | 16/16 | – | 16/16 | – | – |
| Operating Temperature |
–40ºC to 125ºC | –40ºC to 125ºC | –40ºC to 125ºC | –40ºC to 125ºC | –40ºC to 125ºC | –40ºC to 125ºC | –40ºC to 125ºC | –40ºC to 125ºC | –40ºC to 125ºC |
| Core Supply (V) | 1.14 V – 1.32 V | 1.14 V – 1.32 V | 1.14 V – 1.32 V | 1.14 V – 1.32 V | 1.14 V – 1.32 V | 1.14 V – 1.32 V | 1.14 V – 1.32 V | 1.14 V – 1.32 V | 1.14 V – 1.32 V |
| I/O Supply (V) | 3.0 V – 3.6 V | 3.0 V – 3.6 V | 3.0 V – 3.6 V | 3.0 V – 3.6 V | 3.0 V – 3.6 V | 3.0 V – 3.6 V | 3.0 V – 3.6 V | 3.0 V – 3.6 V | 3.0 V – 3.6 V |