SPMU389 November 2025 LMK3H2108
This document is the configuration summary and register guide specific to the LMK3H2108A15configuration. For the configuration summaries of the other LMK3H2108xyy configurations, refer to the appropriate configuration addendum on the LMK3H2108 product page.
Fields that are marked as read-only can differ from the default values listed. Reserved fields, DIE_ID_x, and STORED_CRC are subject to change from device to device.