SPMU375 August   2025 LP8733-Q1

 

  1.   1
  2.   Trademarks
  3.   Technical Reference Manual
  4. 1Introduction
  5. 2OTP Memory Device Settings
  6. 3Power-up and Power Down Sequence
  7. 4Register Bits Loaded From OTP Memory
  8. 5Revision History

OTP Memory Device Settings

This section lists all of the device settings that are downloaded from OTP memory.

Table 2-1 lists the device settings for I2C and OTP revision ID values.

Table 2-1 Device Identification and I2C Settings
DescriptionBit NameLP873362-Q1
I2C address60h
DEVICE_IDDevice specific ID codeDEVICE_ID02h
OTP_IDIdentification code for OTP versionOTP_ID62h

Table 2-2 lists the device settings for BUCK0 and BUCK1. The maximum allowed slew-rate for BUCKx depends on the output capacitance. Refer to the LP8733xx-Q1 Dual High-Current Buck Converter and Dual Linear Regulator data sheet for output capacitance boundary conditions.

Table 2-2 BUCK0 and BUCK1 OTP Settings
DescriptionBit NameLP873362-Q1
Buck phase configuration (2 single phase Bucks or combined 2 phase, denoted as 1+1 or 2-phase)2-ph
Switching frequency2 MHz
Spread spectrumEN_SPREAD_SPECDisabled
BUCK0Output voltageBUCK0_VSET0.850 V
Enable, EN-pin or I2C registerBUCK0_EN_PIN_CTRLEN-pin
Control for BUCK0BUCK0_ENHigh
Force PWM mode or auto modeBUCK0_FPWMForce PWM
Force MultiphaseBUCK0_FPWM_MPYes
Peak current limitBUCK0_ILIM4 A
Maximum load current limitNA3 A
Slew rateBUCK0_SLEW_RATE3.8 mV/us
Startup delayBUCK0_STARTUP_DELAY3 ms
Shutdown delayBUCK0_SHUTDOWN_DELAY2 ms
BUCK1Output voltageBUCK1_VSET0.850 V
Enable, EN-pin or I2C registerBUCK1_EN_PIN_CTRLEN-pin
Control for BUCK1BUCK1_ENHigh
Force PWM mode or auto modeBUCK1_FPWMForce PWM
Peak current limitBUCK1_ILIM4 A
Maximum load current limitNA3 A
Slew rateBUCK1_SLEW_RATE3.8 mV/us
Startup delayBUCK1_STARTUP_DELAY3 ms
Shutdown delayBUCK1_SHUTDOWN_DELAY2 ms

Table 2-3 lists the device settings for LDO0 and LDO1.

Table 2-3 LDO0 and LDO1 OTP Settings
DescriptionBit NameLP873362-Q1
LDO0Output voltageLDO0_VSET1.800 V
Enable, EN-pin or I2C registerLDO0_EN_PIN_CTRLEN-pin
Control for LDO0LDO0_ENHigh
Startup delayLDO0_STARTUP_DELAY0 ms
Shutdown delayLDO0_SHUTDOWN_DELAY4 ms
LDO1Output voltageLDO1_VSET3.300 V
Enable, EN-pin or I2C registerLDO1_EN_PIN_CTRLEN-pin
Control for LDO1LDO1_ENHigh
Startup delayLDO1_STARTUP_DELAY1 ms
Shutdown delayLDO1_SHUTDOWN_DELAY4 ms

Table 2-4 lists the device settings for GPIOs.

Table 2-4 EN, CLKIN, and GPIO Pin Settings
DescriptionBit NameLP873362-Q1
EN pinEN pin pulldown resistor enable or disableEN_PDEnabled
CLKIN pinCLKIN or GPO2 mode selectionCLKIN_PIN_SELGPO2
CLKIN pin pulldown resistor enable or disable (applicable for both CLKIN and GPO2 modes.)CLKIN_PDEnabled
Frequency of external clock when connected to CLKINEXT_CLK_FREQ2 MHz
Enable for the internal PLL. When PLL disabled, internal RC OSC is usedEN_PLLNot Used
GPOGPO output type (push-pull or open drain)GPO_ODOpen-Drain
Enable, EN-pin or I2C registerGPO_EN_PIN_CTRLEN-pin
Control for GPOGPO_ENHigh
Startup delayGPO_ STARTUP_ DELAY0 ms
Shutdown delayGPO_ SHUTDOWN_ DELAY0 ms
GPO2GPO2 output type (push-pull or open drain)GPO2_ODOpen-Drain
Enable, EN-pin or I2C registerGPO2_EN_PIN_CTRLEN-pin
Control for GPO2GPO2_ENHigh
Startup delayGPO2_ STARTUP_ DELAY0 ms
Shutdown delayGPO2_ SHUTDOWN_ DELAY0 ms

Table 2-5 lists the device protection settings.

Table 2-5 Protections OTP Settings
DescriptionBit NameLP873362-Q1
ProtectionsThermal warning level (125°C or 137°C)TDIE_WARN_LEVEL137°C
Input overvoltage protectionNAEnabled

Table 2-6 lists the device settings for interrupts. When an interrupt from an event is unmasked, an interrupt is generated on the nINT pin.

Table 2-6 Interrupt Mask Settings
Interrupt eventBit NameLP873362-Q1
GeneralPGOOD pin changing active to inactivePGOOD_INT_MASKMasked
Sync clock appears or disappearsSYNC_CLK_MASKMasked
Thermal warningTDIE_WARN_MASKUnmasked
Load measurement readyI_MEAS_MASKMasked
Register resetRESET_REG_MASKMasked
BUCK0Buck0 PGood activeBUCK0_PGR_MASKMasked
Buck0 PGood inactiveBUCK0_PGF_MASKMasked
Buck0 current limitBUCK0_ILIM_MASKMasked
BUCK1Buck1 PGood activeBUCK1_PGR_MASKMasked
Buck1 PGood inactiveBUCK1_PGF_MASKMasked
Buck1 current limitBUCK1_ILIM_MASKMasked