SPMA086 October   2022 TM4C1230C3PM , TM4C1230C3PM , TM4C1230D5PM , TM4C1230D5PM , TM4C1230E6PM , TM4C1230E6PM , TM4C1230H6PM , TM4C1230H6PM , TM4C1231C3PM , TM4C1231C3PM , TM4C1231D5PM , TM4C1231D5PM , TM4C1231D5PZ , TM4C1231D5PZ , TM4C1231E6PM , TM4C1231E6PM , TM4C1231E6PZ , TM4C1231E6PZ , TM4C1231H6PGE , TM4C1231H6PGE , TM4C1231H6PM , TM4C1231H6PM , TM4C1231H6PZ , TM4C1231H6PZ , TM4C1232C3PM , TM4C1232C3PM , TM4C1232D5PM , TM4C1232D5PM , TM4C1232E6PM , TM4C1232E6PM , TM4C1232H6PM , TM4C1232H6PM , TM4C1233C3PM , TM4C1233C3PM , TM4C1233D5PM , TM4C1233D5PM , TM4C1233D5PZ , TM4C1233D5PZ , TM4C1233E6PM , TM4C1233E6PM , TM4C1233E6PZ , TM4C1233E6PZ , TM4C1233H6PGE , TM4C1233H6PGE , TM4C1233H6PM , TM4C1233H6PM , TM4C1233H6PZ , TM4C1233H6PZ , TM4C1236D5PM , TM4C1236D5PM , TM4C1236E6PM , TM4C1236E6PM , TM4C1236H6PM , TM4C1236H6PM , TM4C1237D5PM , TM4C1237D5PM , TM4C1237D5PZ , TM4C1237D5PZ , TM4C1237E6PM , TM4C1237E6PM , TM4C1237E6PZ , TM4C1237E6PZ , TM4C1237H6PGE , TM4C1237H6PGE , TM4C1237H6PM , TM4C1237H6PM , TM4C1237H6PZ , TM4C1237H6PZ , TM4C123AE6PM , TM4C123AE6PM , TM4C123AH6PM , TM4C123AH6PM , TM4C123BE6PM , TM4C123BE6PM , TM4C123BE6PZ , TM4C123BE6PZ , TM4C123BH6PGE , TM4C123BH6PGE , TM4C123BH6PM , TM4C123BH6PM , TM4C123BH6PZ , TM4C123BH6PZ , TM4C123BH6ZRB , TM4C123BH6ZRB , TM4C123FE6PM , TM4C123FE6PM , TM4C123FH6PM , TM4C123FH6PM , TM4C123GE6PM , TM4C123GE6PM , TM4C123GE6PZ , TM4C123GE6PZ , TM4C123GH6PGE , TM4C123GH6PGE , TM4C123GH6PM , TM4C123GH6PM , TM4C123GH6PZ , TM4C123GH6PZ , TM4C123GH6ZRB , TM4C123GH6ZRB , TM4C123GH6ZXR , TM4C123GH6ZXR , TM4C1290NCPDT , TM4C1290NCPDT , TM4C1290NCZAD , TM4C1290NCZAD , TM4C1292NCPDT , TM4C1292NCPDT , TM4C1292NCZAD , TM4C1292NCZAD , TM4C1294KCPDT , TM4C1294KCPDT , TM4C1294NCPDT , TM4C1294NCPDT , TM4C1294NCZAD , TM4C1294NCZAD , TM4C1297NCZAD , TM4C1297NCZAD , TM4C1299KCZAD , TM4C1299KCZAD , TM4C1299NCZAD , TM4C1299NCZAD , TM4C129CNCPDT , TM4C129CNCPDT , TM4C129CNCZAD , TM4C129CNCZAD , TM4C129DNCPDT , TM4C129DNCPDT , TM4C129DNCZAD , TM4C129DNCZAD , TM4C129EKCPDT , TM4C129EKCPDT , TM4C129ENCPDT , TM4C129ENCPDT , TM4C129ENCZAD , TM4C129ENCZAD , TM4C129LNCZAD , TM4C129LNCZAD , TM4C129XKCZAD , TM4C129XKCZAD , TM4C129XNCZAD , TM4C129XNCZAD

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
  4. 2How to Install
    1. 2.1 Update the FreeRTOS Version in the TivaWare Directory
    2. 2.2 Adding FreeRTOS Hardware Driver Files for TM4C LaunchPads
  5. 3Architecture for TM4C FreeRTOS Examples
    1. 3.1 Proper Clock Configuration
    2. 3.2 How to use Hardware Interrupts Alongside the FreeRTOS Kernel
  6. 4Example Project Walkthroughs
    1. 4.1 Download and Import the Examples
    2. 4.2 CAN Examples
      1. 4.2.1 multi_can_rx
      2. 4.2.2 multi_can_tx
    3. 4.3 Hardware Timer Examples
      1. 4.3.1 timer_edge_capture
      2. 4.3.2 timer_edge_count
    4. 4.4 I2C Examples
      1. 4.4.1 i2c_simple_loopback
      2. 4.4.2 i2c_tmp117_demo
    5. 4.5 PWM Examples
      1. 4.5.1 pwm_interrupt
      2. 4.5.2 pwm_invert
    6. 4.6 SSI Examples
      1. 4.6.1 ssi_simple_xfer
      2. 4.6.2 ssi_quad_mode
    7. 4.7 μDMA Examples
      1. 4.7.1 adc_udma_pingpong
      2. 4.7.2 udma_mem_transfer

pwm_interrupt

This example demonstrates how to use the PWM peripheral with interrupts to dynamically change the PWM duty cycle at a timed interval. PWM 0 is configured to output at 250Hz with an initial duty cycle of 25%. The PWM load interrupt is configured to trigger on every PWM reload.

In this example, only one task is created and it is blocked until the PWM interrupt is triggered to send a notification that unblocks it. Each time it runs, the task will increase the duty cycle by 0.1% until the duty cycle becomes 75%. The subsequent interrupt at that point causes the PWM task to reset the duty cycle to 25%.