SPMA078 March 2021 TM4C1290NCPDT , TM4C1290NCPDT , TM4C1290NCZAD , TM4C1290NCZAD , TM4C1292NCPDT , TM4C1292NCPDT , TM4C1292NCZAD , TM4C1292NCZAD , TM4C1294KCPDT , TM4C1294KCPDT , TM4C1294NCPDT , TM4C1294NCPDT , TM4C1294NCZAD , TM4C1294NCZAD , TM4C1297NCZAD , TM4C1297NCZAD , TM4C1299KCZAD , TM4C1299KCZAD , TM4C1299NCZAD , TM4C1299NCZAD , TM4C129CNCPDT , TM4C129CNCPDT , TM4C129CNCZAD , TM4C129CNCZAD , TM4C129DNCPDT , TM4C129DNCPDT , TM4C129DNCZAD , TM4C129DNCZAD , TM4C129EKCPDT , TM4C129EKCPDT , TM4C129ENCPDT , TM4C129ENCPDT , TM4C129ENCZAD , TM4C129ENCZAD , TM4C129LNCZAD , TM4C129LNCZAD , TM4C129XKCZAD , TM4C129XKCZAD , TM4C129XNCZAD , TM4C129XNCZAD
The FEE driver uses two physical sectors of the EEPROM flash, which is 16 blocks or 1024 bytes for each dataset. The TM4C129 devices support up to six datasets. The size of the dataset determines how many images of the data can be stored in the 1024 bytes. This will then determine the supported write-erase endurance specification. The use of two sectors will allow retaining a valid copy of the data in the case of power loss or reset while trying to program or erase. The relationship between dataset size and supported write-erase endurance is shown in Table 1-1.
| Dataset Maximum Size (Words) | Dataset Minimum Size (Words) | Supported Write-Erase Cycles | Number of Images |
|---|---|---|---|
| 124 | 61 | 1M | 2 |
| 60 | 39 | 2M | 4 |
| 38 | 29 | 3M | 6 |
| 28 | 22 | 4M | 8 |
| 21 | 18 | 5M | 10 |
| 17 | 15 | 6M | 12 |
| 14 | 13 | 7M | 14 |
| 12 | 11 | 8M | 16 |
| 10 | 9 | 9M | 18 |
| 8 | 8 | 10M | 20 |
| 7 | 7 | 11M | 22 |
| 6 | 6 | 12M | 24 |
| 5 | 5 | 13M | 26 |
| 4 | 4 | 16M | 32 |
| 3 | 3 | 18M | 36 |
| 2 | 2 | 21M | 42 |
| 1 | 1 | 25M | 50 |