SNVU949
January
2026
-
1
-
Description
-
Get Started
-
Features
-
Applications
-
6
-
1Evaluation Module
Overview
- 1.1
Introduction
- 1.2
Kit Contents
- 1.3
Specification
- 1.4
Device Information
-
2Hardware
- 2.1
Connector, Test Point, and Selection Switch Descriptions
- 2.1.1
Connector Descriptions
- 2.1.2
Jumper Descriptions
- 2.1.3
Test Point Descriptions
- 2.1.4
Selection Switch Descriptions
- 2.1.4.1
S1 and S2 CFG Setting
- 2.1.5
I2C Operation
-
3Implementation Results
- 3.1
Test Setup and Procedure
- 3.1.1
Test Setup
- 3.1.2
Test Procedure
- 3.2
Test Data and Performance Curves
- 3.2.1
Thermal Performance
- 3.2.2
Efficiency
- 3.2.3
Steady State Waveforms
- 3.2.4
Step Load Response
- 3.2.5
Peak Current Limit
- 3.2.6
AC Loop Response Curve
-
4Hardware Design Files
- 4.1
Schematic
- 4.2
PCB Layout
- 4.3
Bill of Materials
-
5Additional Information
- 5.1
Trademarks
3.2.3 Steady State Waveforms
Figure 3-9 SW1, SW2, IL (VIN = 9V, IOUT = 0A)
Figure 3-11 SW1, SW2, IL (VIN = 12V, IOUT = 0A)
Figure 3-13 SW1, SW2, IL (VIN = 16V, IOUT = 0A)
Figure 3-15 SW1, SW2, IL (VIN = 20V, IOUT = 0A)
Figure 3-17 SW1, SW2, IL (VIN = 30V, IOUT = 0A)
Figure 3-10 SW1, SW2, IL (VIN = 9V, IOUT = 17A)
Figure 3-12 SW1, SW2, IL (VIN = 12V, IOUT = 17A)
Figure 3-14 SW1, SW2, IL (VIN = 16V, IOUT = 17A)
Figure 3-16 SW1, SW2, IL (VIN = 20V, IOUT = 17A)
Figure 3-18 SW1, SW2, IL (VIN = 30V, IOUT = 17A)