SNVU925 October 2024 LP5811
Table 2-30 lists the memory-mapped registers for the Manual_DC registers. All register offset addresses not listed in Table 2-30 should be considered as reserved locations and the register contents should not be modified.
Manual_DC_0 is shown in Figure 2-23 and described in Table 2-31.
Return to the Summary Table.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| manual_dc_0 | |||||||
| R/W-0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | manual_dc_0 | R/W | 0h | LED_0 current setting in manual mode 0h = 0 1h = 0.39% 2h = 0.78% ... 80h = 50.2% ... FDh = 99.2% FEh = 99.6% FFh = 100% |
Manual_DC_1 is shown in Figure 2-24 and described in Table 2-32.
Return to the Summary Table.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| manual_dc_1 | |||||||
| R/W-0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | manual_dc_1 | R/W | 0h | LED_1 current setting in manual mode 0h = 0 1h = 0.39% 2h = 0.78% ... 80h = 50.2% ... FDh = 99.2% FEh = 99.6% FFh = 100% |
Manual_DC_2 is shown in Figure 2-25 and described in Table 2-33.
Return to the Summary Table.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| manual_dc_2 | |||||||
| R/W-0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | manual_dc_2 | R/W | 0h | LED_2 current setting in manual mode 0h = 0 1h = 0.39% 2h = 0.78% ... 80h = 50.2% ... FDh = 99.2% FEh = 99.6% FFh = 100% |
Manual_DC_3 is shown in Figure 2-26 and described in Table 2-34.
Return to the Summary Table.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| manual_dc_3 | |||||||
| R/W-0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | manual_dc_3 | R/W | 0h | LED_3 current setting in manual mode 0h = 0 1h = 0.39% 2h = 0.78% ... 80h = 50.2% ... FDh = 99.2% FEh = 99.6% FFh = 100% |