SNVU911 June 2024 LP87564-Q1
Table 2-1 lists the register bit values loaded from the OTP memory during device start-up.
| Address | Register Name | Bit | LP87564W-Q1 Value |
|---|---|---|---|
| 0x01 | OTP_REV | OTP_ID[7:0] | 0x11 |
| 0x02 | BUCK0_CTRL1 | EN_BUCK0 | 0x01 |
| 0x02 | BUCK0_CTRL1 | EN_PIN_CTRL0 | 0x01 |
| 0x02 | BUCK0_CTRL1 | BUCK0_EN_PIN_SELECT[1:0] | 0x00 |
| 0x02 | BUCK0_CTRL1 | BUCK0_FPWM | 0x01 |
| 0x02 | BUCK0_CTRL1 | BUCK0_FPWM_MP | 0x00 |
| 0x03 | BUCK0_CTRL2 | ILIM0[2:0] | 0x01 |
| 0x03 | BUCK0_CTRL2 | SLEW_RATE0[2:0] | 0x06 |
| 0x04 | BUCK1_CTRL1 | EN_BUCK1 | 0x01 |
| 0x04 | BUCK1_CTRL1 | EN_PIN_CTRL1 | 0x01 |
| 0x04 | BUCK1_CTRL1 | BUCK1_EN_PIN_SELECT[1:0] | 0x00 |
| 0x04 | BUCK1_CTRL1 | BUCK1_FPWM | 0x01 |
| 0x05 | BUCK1_CTRL2 | ILIM1[2:0] | 0x07 |
| 0x05 | BUCK1_CTRL2 | SLEW_RATE1[2:0] | 0x06 |
| 0x06 | BUCK2_CTRL1 | EN_BUCK2 | 0x01 |
| 0x06 | BUCK2_CTRL1 | EN_PIN_CTRL2 | 0x01 |
| 0x06 | BUCK2_CTRL1 | BUCK2_EN_PIN_SELECT[1:0] | 0x00 |
| 0x06 | BUCK2_CTRL1 | BUCK2_FPWM | 0x01 |
| 0x06 | BUCK2_CTRL1 | BUCK2_FPWM_MP | 0x00 |
| 0x07 | BUCK2_CTRL2 | ILIM2[2:0] | 0x05 |
| 0x07 | BUCK2_CTRL2 | SLEW_RATE2[2:0] | 0x06 |
| 0x08 | BUCK3_CTRL1 | EN_BUCK3 | 0x01 |
| 0x08 | BUCK3_CTRL1 | EN_PIN_CTRL3 | 0x01 |
| 0x08 | BUCK3_CTRL1 | BUCK3_EN_PIN_SELECT[1:0] | 0x00 |
| 0x08 | BUCK3_CTRL1 | BUCK3_FPWM | 0x01 |
| 0x09 | BUCK3_CTRL2 | ILIM3[2:0] | 0x01 |
| 0x09 | BUCK3_CTRL2 | SLEW_RATE3[2:0] | 0x05 |
| 0x0A | BUCK0_VOUT | BUCK0_VSET[7:0] | 0x61 |
| 0x0C | BUCK1_VOUT | BUCK1_VSET[7:0] | 0x2F |
| 0x0E | BUCK2_VOUT | BUCK2_VSET[7:0] | 0x2F |
| 0x10 | BUCK3_VOUT | BUCK3_VSET[7:0] | 0xB1 |
| 0x12 | BUCK0_DELAY | BUCK0_SHUTDOWN_DELAY[3:0] | 0x02 |
| 0x12 | BUCK0_DELAY | BUCK0_STARTUP_DELAY[3:0] | 0x03 |
| 0x13 | BUCK1_DELAY | BUCK1_SHUTDOWN_DELAY[3:0] | 0x05 |
| 0x13 | BUCK1_DELAY | BUCK1_STARTUP_DELAY[3:0] | 0x00 |
| 0x14 | BUCK2_DELAY | BUCK2_SHUTDOWN_DELAY[3:0] | 0x04 |
| 0x14 | BUCK2_DELAY | BUCK2_STARTUP_DELAY[3:0] | 0x01 |
| 0x15 | BUCK3_DELAY | BUCK3_SHUTDOWN_DELAY[3:0] | 0x03 |
| 0x15 | BUCK3_DELAY | BUCK3_STARTUP_DELAY[3:0] | 0x02 |
| 0x16 | GPIO2_DELAY | GPIO2_SHUTDOWN_DELAY[3:0] | 0x01 |
| 0x16 | GPIO2_DELAY | GPIO2_STARTUP_DELAY[3:0] | 0x04 |
| 0x17 | GPIO3_DELAY | GPIO3_SHUTDOWN_DELAY[3:0] | 0x00 |
| 0x17 | GPIO3_DELAY | GPIO3_STARTUP_DELAY[3:0] | 0x05 |
| 0x19 | CONFIG | DOUBLE_DELAY | 0x00 |
| 0x19 | CONFIG | CLKIN_PD | 0x01 |
| 0x19 | CONFIG | EN4_PD | 0x00 |
| 0x19 | CONFIG | EN3_PD | 0x01 |
| 0x19 | CONFIG | TDIE_WARN_LEVEL | 0x01 |
| 0x19 | CONFIG | EN2_PD | 0x01 |
| 0x19 | CONFIG | EN1_PD | 0x01 |
| 0x21 | TOP_MASK1 | GPIO_MASK | 0x01 |
| 0x21 | TOP_MASK1 | SYNC_CLK_MASK | 0x01 |
| 0x21 | TOP_MASK1 | TDIE_WARN_MASK | 0x00 |
| 0x21 | TOP_MASK1 | I_LOAD_READY_MASK | 0x01 |
| 0x22 | TOP_MASK2 | RESET_REG_MASK | 0x01 |
| 0x23 | BUCK_0_1_MASK | BUCK1_PG_MASK | 0x01 |
| 0x23 | BUCK_0_1_MASK | BUCK1_ILIM_MASK | 0x01 |
| 0x23 | BUCK_0_1_MASK | BUCK0_PG_MASK | 0x01 |
| 0x23 | BUCK_0_1_MASK | BUCK0_ILIM_MASK | 0x01 |
| 0x24 | BUCK_2_3_MASK | BUCK3_PG_MASK | 0x01 |
| 0x24 | BUCK_2_3_MASK | BUCK3_ILIM_MASK | 0x01 |
| 0x24 | BUCK_2_3_MASK | BUCK2_PG_MASK | 0x01 |
| 0x24 | BUCK_2_3_MASK | BUCK2_ILIM_MASK | 0x01 |
| 0x28 | PGOOD_CTRL1 | PG3_SEL[1:0] | 0x03 |
| 0x28 | PGOOD_CTRL1 | PG2_SEL[1:0] | 0x03 |
| 0x28 | PGOOD_CTRL1 | PG1_SEL[1:0] | 0x03 |
| 0x28 | PGOOD_CTRL1 | PG0_SEL[1:0] | 0x03 |
| 0x29 | PGOOD_CTRL2 | HALF_DELAY | 0x00 |
| 0x29 | PGOOD_CTRL2 | EN_PG0_NINT | 0x00 |
| 0x29 | PGOOD_CTRL2 | PGOOD_SET_DELAY | 0x00 |
| 0x29 | PGOOD_CTRL2 | EN_PGFLT_STAT | 0x00 |
| 0x29 | PGOOD_CTRL2 | PGOOD_WINDOW | 0x00 |
| 0x29 | PGOOD_CTRL2 | PGOOD_OD | 0x01 |
| 0x29 | PGOOD_CTRL2 | PGOOD_POL | 0x00 |
| 0x2B | PLL_CTRL | PLL_MODE[1:0] | 0x00 |
| 0x2B | PLL_CTRL | EXT_CLK_FREQ[4:0] | 0x01 |
| 0x2C | PIN_FUNCTION | EN_SPREAD_SPEC | 0x01 |
| 0x2C | PIN_FUNCTION | EN_PIN_CTRL_GPIO3 | 0x01 |
| 0x2C | PIN_FUNCTION | EN_PIN_SELECT_GPIO3 | 0x00 |
| 0x2C | PIN_FUNCTION | EN_PIN_CTRL_GPIO2 | 0x01 |
| 0x2C | PIN_FUNCTION | EN_PIN_SELECT_GPIO2 | 0x00 |
| 0x2C | PIN_FUNCTION | GPIO3_SEL | 0x01 |
| 0x2C | PIN_FUNCTION | GPIO2_SEL | 0x01 |
| 0x2C | PIN_FUNCTION | GPIO1_SEL | 0x00 |
| 0x2D | GPIO_CONFIG | GPIO3_OD | 0x00 |
| 0x2D | GPIO_CONFIG | GPIO2_OD | 0x00 |
| 0x2D | GPIO_CONFIG | GPIO1_OD | 0x00 |
| 0x2D | GPIO_CONFIG | GPIO3_DIR | 0x01 |
| 0x2D | GPIO_CONFIG | GPIO2_DIR | 0x01 |
| 0x2D | GPIO_CONFIG | GPIO1_DIR | 0x00 |
| 0x2F | GPIO_OUT | GPIO3_OUT | 0x01 |
| 0x2F | GPIO_OUT | GPIO2_OUT | 0x01 |