SNVU885 January 2024 LP87523-Q1
This technical reference manual can be used as a reference for the LP875230E-Q1 default register bits after power up. This technical reference manual does not provide information about the electrical characteristics, external components, package, or the functionality of the device. For this information and the full register map, refer to the LP8752x-Q1 Four-Phase 10A Buck Converter With Integrated Switches data sheet.
Table 1-1 provides the quick overview of each regulator default OTP settings. Section 2 provides an overview of default power up and power down sequence. Table 3-1 lists all the default OTP settings after power up.
| Description | Bit Name | Value | |
|---|---|---|---|
| Device identification | OTP configuration | OTP_ID | 12h |
| BUCK0+BUCK1 (2-phase operation) | Output voltage | BUCK0_VSET | 1030mV |
| Enable (ENx pin or I2C register write) | EN_BUCK0, EN_PIN_CTRL0, BUCK0_EN_PIN_SELECT | EN1 pin | |
| Startup delay | BUCK0_STARTUP_DELAY | 4ms | |
| Shutdown delay | BUCK0_SHUTDOWN_DELAY | 12ms | |
| Force PWM | BUCK0_FPWM | Forced PWM | |
| Force multiphase | BUCK0_FPWM _MP | Forced multi-phase operation | |
| Peak current limit | ILIM0, ILIM1 | 4.0A | |
| Maximum load current | N/A | 6A | |
| Slew rate | N/A | 1.9mV/µs | |
| BUCK2 | Output voltage | BUCK2_VSET | 1800mV |
| Enable (ENx pin or I2C register write) | EN_BUCK2, EN_PIN_CTRL2, BUCK2_EN_PIN_SELECT | EN1 pin | |
| Startup delay | BUCK2_STARTUP_DELAY | 0ms | |
| Shutdown delay | BUCK2_SHUTDOWN_DELAY | 15ms | |
| Force PWM | BUCK2_FPWM | Forced PWM | |
| Peak current limit | ILIM2 | 3.0A | |
| Maximum load current | N/A | 2A | |
| Slew rate | N/A | 1.9mV/µs | |
BUCK3 | Output voltage | BUCK3_VSET | 1350mV |
| Enable (ENx pin or I2C register write) | EN_BUCK3, EN_PIN_CTRL3, BUCK3_EN_PIN_SELECT | EN1 pin | |
| Startup delay | BUCK3_STARTUP_DELAY | 8ms | |
| Shutdown delay | BUCK3_SHUTDOWN_DELAY | 8ms | |
| Force PWM | BUCK3_FPWM | Forced PWM | |
| Peak current limit | ILIM3 | 3.0A | |
| Maximum load current | N/A | 2A | |
| Slew rate | N/A | 1.9mV/µs | |
| Spread spectrum | EN_SPREAD_SPEC | ENABLED | |
| Switching frequency | N/A | 2MHz | |
| I2C address | N/A | 60h | |