SNVU845 December   2022

 

  1.   Abstract
  2.   Trademarks
  3. 1Setup
    1. 1.1 Test Points
    2. 1.2 Jumpers
  4. 2Operation
    1. 2.1 Quick Start
  5. 3Schematic
  6. 4Board Layout
  7. 5Bill of Materials
  8. 6Typical Characteristics
  9. 7Application Curves

Bill of Materials

Table 5-1 Bill Of Materials
DESIGNATORPART NUMBERDESCRIPTIONMANUFACTURERQUANTITY

C1, C9, C10, C11, C12

C3225X7R2A225K230ABMultilayer Ceramic Capacitors 2.2 uF ±10% 100 V X7R SMD 1210TDK

5

C2GRM188R72A104KA35JCAP, CERM, 0.1 uF, 100 V, +/- 10%, X7R, 0603MuRata1
C3EEE-TG2A220UPCap Aluminum 22 uF 100 V 20% (8 X 10.2 mm) SMD 1.3 Ohm 70 mA 2000h 125 C T/R

Panasonic Electronic Components

1

C4

C1608X7R1C105K080ACCAP, CERM, 1 uF, 16 V, +/- 10%, X7R, 0603TDK1
C5, C6C3225X7R1E226M250ABCap Ceramic 22 uF 25 V X7R 20% Pad SMD 1210 125C T/R

TDK

2
C7C1005X7R1H104K050BECAP, CERM, 0.1 uF, 50 V,+/- 10%, X7R, 0402TDK1
C8

C3225X7R1E226M250AB

Cap Ceramic 22 uF 25 V X7R 20% Pad SMD 1210 125C T/RTDK0

C13

CGA2B2C0G1H100D050BA

CAP, CERM, 10 pF, 50 V, +/- 5%, C0G/NP0, AEC-Q200 Grade 1, 0402

TDK

1

C14

C3225X7R2A225K230AB

Multilayer Ceramic Capacitors 2.2 uF ±10% 100 V X7R SMD 1210

TDK

0
C15GRM188R72A104KA35JCAP, CERM, 0.1 uF, 100 V, +/- 10%, X7R, 0603MuRata

0

J1, J4

1729018

TERM BLOCK 2POS 5 mm, THPhoenix Contact2
J2PEC03SAANHeader, 100mil, 3x1, Tin, THSullins Connector Solutions1
J3, J5PEC05DAANHeader, 100mil, 5x2, Tin, TH

Sullins Connector Solutions

2
L1XGL4020-152MECShielded Power Inductors

Coilcraft

1
R1, R5, R17RC0603JR-070RLRES, 0, 5%, 0.1 W, 0603

Yageo

3

R2, R3CRCW0603100KJNEACRES, 100 k, 5%, 0.1 W, 0603Vishay-Dale

2

R4RC0603FR-0749K9LRES, 49.9 k, 1%, 0.1 W, 0603

Yageo

1
R6RC0603FR-0740K2LRES, 40.2 k, 1%, 0.1 W, 0603

Yageo

1

R7RC0603FR-0720KLRES, 20.0 k, 1%, 0.1 W, 0603

Yageo

2
R8

RC0603FR-0727KL

RES, 27.0 k, 1%, 0.1 W, 0603

Yageo

1

R9

RC0603FR-0751RLRES, 51.0, 1%, 0.1 W, 0603Yageo

1

R11

RC0201FR-078K2L

RES, 8.20 k, 1%, 0.05 W, 0201

Yageo America

1

R12

CRCW04026K98FKED

RES, 6.98 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402

Vishay-Dale

1

R13

CRCW04028K06FKED

RES, 8.06 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402

Vishay-Dale

1
R14

CRCW040216K9FKED

RES, 16.9 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402Vishay-Dale1

R15

CRCW040269K8FKED

RES, 69.8 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402

Vishay-Dale

1
R16RC0201FR-7D10KL

RES, 10.0 k, 1%, 0.05 W, 0201

Yageo America

1

SH-J1, SH-J2, SH-J3

SNT-100-BK-G

Shunt, 100mil, Gold plated, Black

Samtec

3

TP1, TP5

5010

Test Point, Multipurpose, Red, TH

Keystone

2

TP2, TP6, TP7, TP85011

Test Point, Multipurpose, Black, TH

Keystone

4

TP3, TP4, TP95012Test Point, Multipurpose, White, THKeystone3
U1TPSM365R6RDNR3-V to 65-V Input, 1-V to 13-V Output, 600-mA Synchronous Buck Converter Power Module in a HotRod™ QFN Package

Texas Instruments

1