SNVU839 November   2022 LP8758-B0 , LP8758-E0 , LP8758-E3 , LP8758-EA

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
    1. 1.1 LP8758 Module Purpose
    2. 1.2 Module Design Details
    3. 1.3 Module Programming Set Up
  4. 2Programming the Module with Sample Code
    1. 2.1 Software Installation
    2. 2.2 Powering Up the Module
    3. 2.3 Steps to Program the Module with Sample Code

Software Installation

  1. Download the MPLAB X IDE software from http://www.microchip.com/mplabx and install onto local PC. The installer automatically loads the USB drivers and launch MPLAB X IDE.
  2. Refer to the MPLAB X IDE User’s Guide to install language tools, create or open a project, and configure project properties.
  3. Select the "Mid-Range 8-bit PIC16F15223 MCU" which is the MCU used in th LP8758 module design.