SNVU817 November   2021

 

  1.   Trademarks
  2. 1General TI High Voltage Evaluation User Safety Guidelines
  3. 2 LMR38020-Q1 Evaluation Module
    1. 2.1 Quick Start Procedure
    2. 2.2 Detailed Descriptions
  4. 3Schematic
  5. 4PCB Layout
  6. 5Bill of Materials

LMR38020-Q1 Evaluation Module

The LMR38020QEVM is configured to deliver 5 V and 2 A at a switching frequency of 400 kHz.

  • Tightly regulated output voltage of 5 V with 1.5% setpoint accuracy
  • Wide input voltage operating range of 4.2 V to 80 V
  • 98% maximum duty cycle
  • PFM operation to improve efficiency at light load
  • Spread spectrum option for reduced EMI
  • PWRGD signal indicates output regulation
  • Supports start-up with pre-biased output
  • Programmable system UVLO through precision enable
  • Fully assembled, tested, and proven PCB layout