SNVU810 October 2021 LP8733
This section lists all of the device settings that are downloaded from OTP memory.
Table 2-1 lists the device settings for I2C and OTP revision ID values.
| Description | Bit Name | LP873364 | |
|---|---|---|---|
| I2C address | 61h | ||
| DEVICE_ID | Device specific ID code | DEVICE_ID | 2h |
| OTP_ID | Identification code for OTP version | OTP_ID | 64h |
Table 2-2 lists the device settings for BUCK0 and BUCK1. The maximum allowed slew-rate for BUCKx depends on the output capacitance. Refer to the LP8733xx Dual High-Current Buck Converter and Dual Linear Regulator data sheet for output capacitance boundary conditions.
| Description | Bit Name | LP873364 | |
|---|---|---|---|
| Buck phase configuration (2 single phase Bucks or combined 2 phase, denoted as 1+1 or 2-phase) | 1+1 | ||
| Switching frequency | 2 MHz | ||
| Spread spectrum | EN_SPREAD_SPEC | Enabled | |
| BUCK0 | Output voltage | BUCK0_VSET | 0.750 V |
| Enable, EN-pin or I2C register | BUCK0_EN_PIN_CTRL | EN-pin | |
| Control for BUCK0 | BUCK0_EN | High | |
| Force PWM mode or auto mode | BUCK0_FPWM | No | |
| Force Multiphase | BUCK0_FPWM_MP | No | |
| Peak current limit | BUCK0_ILIM | 4 A | |
| Maximum load current limit | NA | 3 A | |
| Slew rate | BUCK0_SLEW_RATE | 3.8 mV/us | |
| Startup delay | BUCK0_STARTUP_DELAY | 2 ms | |
| Shutdown delay | BUCK0_SHUTDOWN_DELAY | 2 ms | |
| BUCK1 | Output voltage | BUCK1_VSET | 3.300 V |
| Enable, EN-pin or I2C register | BUCK1_EN_PIN_CTRL | EN-pin | |
| Control for BUCK1 | BUCK1_EN | High | |
| Force PWM mode or auto mode | BUCK1_FPWM | No | |
| Peak current limit | BUCK1_ILIM | 4 A | |
| Maximum load current limit | NA | 3 A | |
| Slew rate | BUCK1_SLEW_RATE | 7.5 mV/us | |
| Startup delay | BUCK1_STARTUP_DELAY | 0 ms | |
| Shutdown delay | BUCK1_SHUTDOWN_DELAY | 2 ms |
Table 2-3 lists the device settings for LDO0 and LDO1.
| Description | Bit Name | LP873364 | |
|---|---|---|---|
| LDO0 | Output voltage | LDO0_VSET | 1.800 V |
| Enable, EN-pin or I2C register | LDO0_EN_PIN_CTRL | EN-pin | |
| Control for LDO0 | LDO0_EN | High | |
| Startup delay | LDO0_STARTUP_DELAY | 1 ms | |
| Shutdown delay | LDO0_SHUTDOWN_DELAY | 2 ms | |
| LDO1 | Output voltage | LDO1_VSET | 1.800 V |
| Enable, EN-pin or I2C register | LDO1_EN_PIN_CTRL | EN-pin | |
| Control for LDO1 | LDO1_EN | High | |
| Startup delay | LDO1_STARTUP_DELAY | 1 ms | |
| Shutdown delay | LDO1_SHUTDOWN_DELAY | 2 ms |
Table 2-4 lists the device settings for GPIOs.
| Description | Bit Name | LP873364 | |
|---|---|---|---|
| EN pin | EN pin pulldown resistor enable or disable | EN_PD | Enabled |
| CLKIN pin | CLKIN or GPO2 mode selection | CLKIN_PIN_SEL | GPO2 |
| CLKIN pin pulldown resistor enable or disable (applicable for both CLKIN and GPO2 modes.) | CLKIN_PD | Disabled | |
| Frequency of external clock when connected to CLKIN | EXT_CLK_FREQ | 2 MHz | |
| Enable for the internal PLL. When PLL disabled, internal RC OSC is used | EN_PLL | Not Used | |
| GPO | GPO output type (push-pull or open drain) | GPO_OD | OD |
| Enable, EN-pin or I2C register | GPO_EN_PIN_CTRL | EN-pin | |
| Control for GPO | GPO_EN | High | |
| Startup delay | GPO_ STARTUP_ DELAY | 15 ms | |
| Shutdown delay | GPO_ SHUTDOWN_ DELAY | 0 ms | |
| GPO2 | GPO2 output type (push-pull or open drain) | GPO2_OD | OD |
| Enable, EN-pin or I2C register | GPO2_EN_PIN_CTRL | EN-pin | |
| Control for GPO2 | GPO2_EN | High | |
| Startup delay | GPO2_ STARTUP_ DELAY | 3 ms | |
| Shutdown delay | GPO2_ SHUTDOWN_ DELAY | 0 ms |
Table 2-5 lists the device protection settings.
| Description | Bit Name | LP873364 | |
|---|---|---|---|
| Protections | Thermal warning level (125°C or 137°C) | TDIE_WARN_LEVEL | 137°C |
| Input overvoltage protection | NA | Enabled |
Table 2-6 lists the device settings for interrupts. When an interrupt from an event is unmasked, an interrupt is generated on the nINT pin.
| Interrupt event | Bit Name | LP873364 | |
|---|---|---|---|
| General | PGOOD pin changing active to inactive | PGOOD_INT_MASK | Masked |
| Sync clock appears or disappears | SYNC_CLK_MASK | Masked | |
| Thermal warning | TDIE_WRN_MASK | Unmasked | |
| Load measurement ready | I_MEAS_MASK | Masked | |
| Register reset | RESET_REG_MASK | Masked | |
| BUCK0 | Buck0 PGood active | BUCK0_PGR_MASK | Masked |
| Buck0 PGood inactive | BUCK0_PGF_MASK | Masked | |
| Buck0 current limit | BUCK0_ILIM_MASK | Masked | |
| BUCK1 | Buck1 PGood active | BUCK1_PGR_MASK | Masked |
| Buck1 PGood inactive | BUCK1_PGF_MASK | Masked | |
| Buck1 current limit | BUCK1_ILIM_MASK | Masked |