SNVU794 September   2021

 

  1.   Trademarks
  2. 1Quick Start
  3. 2Detailed Descriptions
  4. 3Schematic
  5. 4Board Layout
  6. 5Thermal Performance
    1. 5.1 Additional Performance Curves
  7. 6Bill of Materials (BOM)

Schematic

The bill of materials for the EVM is tabulated in Table 6-1. In addition, Figure 3-1 shows the corresponding schematic.

GUID-20210907-SS0I-WSSJ-0CHZ-4ZBWFKJ2SCSQ-low.gif Figure 3-1 LM61430EVM-AS-2MHZ Schematic