SNVU774 April 2021
The bills of materials of the LM62460RPHEVM is shown in Table 7-1.
| DESIGNATOR | DESCRIPTION | MANUFACTURER | PART NUMBER | QUANTITY |
|---|---|---|---|---|
| AGND, FB, PGND, PGND2, PGND3, RESET, RT, SYNC/MODE, VCC, VIN_S, VOUT_S | Test Point, SMT | Harwin | S2751-46R | 11 |
| C1 | CAP, AL, 100 uF, 63 V, +/- 20%, 0.35 ohm, AEC-Q200 Grade 2, SMD | Panasonic | EEE-FK1J101P | 1 |
| C2, C3 | CAP, CERM, 10 uF, 50 V, +/- 10%, X5R, 1210 | TDK | C3225X5R1H106K250AB | 2 |
| C4, C5 | CAP, CERM, 0.47 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 | TDK | CGA3E3X7R1H474K080AB | 2 |
| C6 | CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0402 | TDK | CGA2B3X7R1H104K050BB | 1 |
| C7, C11 | CAP, CERM, 2.2 µF, 10 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603 | MuRata | GRM188R71A225KE15J | 2 |
| C8, C9 | CAP, CERM, 47 µF, 10 V,+/- 10%, X7S, AEC-Q200 Grade 1, 1210 | MuRata | GCM32EC71A476KE02K | 2 |
| C10 | CAP, AL, 100 µF, 16 V, +/- 20%, AEC-Q200 Grade 3, SMD | Panasonic | EEE-1CA101AP | 1 |
| C12 | CAP, CERM, 10 pF, 50 V, +/- 5%, C0G/NP0, AEC-Q200 Grade 1, 0603 | TDK | CGA3E2C0G1H100D080AA | 1 |
| C13 | CAP, CERM, 0.15 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 | TDK | CGA3E3X7R1H154K080AB | 1 |
| C14 | CAP, CERM, 1 uF, 16 V, +/- 20%, X7R, AEC-Q200 Grade 1, 0603 | MuRata | GCM188R71C105MA64D | 1 |
| C15, C16, C20, C21 | CAP, CERM, 0.47 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 | TDK | CGA3E3X7R1H474K080AE | 4 |
| C17, C18, C19 | CAP, CERM, 2.2 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0805 | TDK | CGA4J3X7R1H225K125AB | 3 |
| FB1 | Chip Ferrite Bead, 1206, 120Ω @ 100MHz, 0.009Ω, 25%, 6A | Murata | BLM31KN121SZ1L | 1 |
| H1, H2, H3, H4 | Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead | B&F Fastener Supply | NY PMS 440 0025 PH | 4 |
| H5, H6, H7, H8 | Standoff, Hex, 0.5"L #4-40 Nylon | Keystone | 1902C | 4 |
| J1, J2 | Terminal Block, 5 mm, 2x1, Tin, TH | Wurth Elektronik | 691 101 710 002 | 2 |
| J3 | Header, 100mil, 3x1, Gold, TH | Sullins Connector Solutions | PBC03SAAN | 1 |
| L1 | 680nH Shielded Molded Inductor 8A 12mOhm Max 2-SMD | Wurth Electronics | 744373360068 | 1 |
| L2 | Inductor, Wirewound, 1 uH, 7.3 A, 0.013 ohm, SMD | Wurth Elektronik | 74437336010 | 1 |
| R1 | RES, 49.9, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW060349R9FKEA | 1 |
| R2 | RES, 187 k, 1%, 0.1 W, 0603 | Yageo | RC0603FR-07187KL | 1 |
| R3 | RES, 0, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | Vishay-Dale | CRCW04020000Z0ED | 1 |
| R4 | RES, 49.9 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW060349K9FKEA | 1 |
| R6, R11, R13 | RES, 100 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW0603100KFKEA | 3 |
| R7 | RES, 0, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | Stackpole Electronics Inc | RMCF0603ZT0R00 | 1 |
| R8 | RES, 4.99 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW06034K99FKEA | 1 |
| R9 | RES, 21.0 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW060321K0FKEA | 1 |
| R12 | RES, 6.81 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW06036K81FKEA | 1 |
| R14 | RES, 43.2 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW060343K2FKEA | 1 |
| R15 | RES, 59.0 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW060359K0FKEA | 1 |
| R16 | RES, 1.00, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW06031R00FKEA | 1 |
| SH-J3 | Shunt, 100mil, Gold plated, Black | Samtec | SNT-100-BK-G | 1 |
| U1 | LM62460QRPHTQ1, RPH0016A (VQFN-HR-16) | Texas Instruments | LM62460QRPHTQ1 | 1 |